Last Updated on: 4/5/2024
*Windows 8 - 11, please contact Technical Support for older versions
Support software for use with Network Compatible Drivers.
The EDS File for the BLVD-KRD driver is available for download.
Last Updated on: 3/2/2020
An EDS file has been prepared to allow EtherNet/IP™ compatible products to be used more easily.
Last Updated on: 3/16/2020
Add-On Instructions (AOI) for AZ Series EtherNet/IP driver. Use the AOI to save programming time or make it easier to read or write your data parameters in AZ Series driver.
Last Updated on: 6/29/2022
An GSD file has been prepared to allow PROFINET compatible products to be used more easily.
Last Updated on: 9/19/2023
An EDS file has been prepared to allow EtherNet/IP™ compatible products to be used more easily.
αSTEP Closed Loop Stepper Motors
Series |
Product Type |
Communication Table Type |
AZ series |
Built-in positioning function type |
USB cable |
Mini driver |
||
AZ series multi-axis driver |
EtherCAT drive profile support |
|
MECHATROLINK-Ⅲ compatible |
||
SSCNET III/H compatible |
||
Brushless DC Motors
Series |
Product Type |
Communication Table Type |
BLE2 series |
- |
USB cable |
BLV R Type series |
- |
USB cable |
BLH series |
Digital setting type |
USB cable |
RS-485 communication type |
Servo Motors
Series |
Product Type |
Communication Table Type |
AZX series |
EtherNet/IP |
USB cable |
Linear Actuators
Series |
Product Type |
Communication Table Type |
Equipped with EAS series α STEP AZ series |
Built-in positioning function type |
USB cable |
EZS series α STEP AZ series installed |
Built-in positioning function type |
USB cable |
EZS series Clean room compatible αSTEP AZ series installed |
Built-in positioning function type |
USB cable |
EZSH series α STEP AZ series installed |
Built-in positioning function type |
USB cable |
EAC series α STEP AZ series installed |
Built-in positioning function type |
USB cable |
DR series α STEP AZ series installed
|
Built-in positioning function type |
USB cable |
DRS2 series α STEP AZ series installed
|
Built-in positioning function type |
USB cable |
Equipped with L series α STEP AZ series |
Built-in positioning function type |
USB cable |
EH series |
Built-in positioning function type |
USB cable |
Hollow Rotary Actuators
Series |
Product Type |
Communication Table Type |
DGⅡ series STEP AZ series installed |
Built-in positioning function type |
USB cable |
Last Updated on: 4/5/2024
*Windows 8 - 10, please contact Technical Support for older versions
MEXE02 Support Software for Standard Products,
for Ethernet/IP™ or EtherCAT products please refer to appropriate tab.
Cable for connection to PC required for data setting software (CC05IF-USB)
**Standard USB communications cable (not supplied) required for AZ Series products.
Brushless DC Motors
Series |
Product Type |
Communication Table Type |
BLE series |
Standard type/Type with electromagnetic brake |
CC05IF-USB |
CC-Link Ver.1.1 compatible |
||
RS-485 communication type |
||
BXⅡ series |
Position control mode |
|
Speed control mode |
||
BLV series |
Standard type/Type with electromagnetic brake |
CC05IF-USB |
αSTEP Closed Loop Stepper Motors
Series |
Product Type |
Communication Table Type |
AR series |
Pulse input type |
CC05IF-USB |
Built-in positioning function type |
||
DeviceNet compatible |
Stepper Motors
Series |
Product Type |
Communication Table Type |
RKⅡ series |
Built-in positioning function type |
CC05IF-USB |
CRK series |
Built-in positioning function type |
|
PKA series |
Built-in positioning function type |
Servo Motors
Series name |
Communication cable |
NX series |
CC05IF-USB |
Linear Actuators
Series |
Product Type |
Communication Table Type |
Equipped with EAS series α STEP AR series |
Pulse input type |
CC05IF-USB |
Built-in positioning function type |
||
EZS series Clean room compatible αSTEP AR series installed |
Pulse input type |
CC05IF-USB |
Built-in positioning function type |
||
EZSH series α STEP AR series installed |
Pulse input type |
CC05IF-USB |
Built-in positioning function type |
||
EAC series α STEP AR series installed |
Pulse input type |
CC05IF-USB |
Built-in positioning function type |
||
DRLⅡ series |
Built-in positioning function type |
CC05IF-USB |
Hollow Rotary Actuators
Series |
Product Type |
Communication Table Type |
DGⅡ series STEP AR series installed |
Pulse input type |
CC05IF-USB |
Built-in positioning function type |
||
DGⅡ series RKII series installed |
Built-in positioning function type |
CC05IF-USB |
Network Converters
Product Type |
Communication cable |
---|---|
CC-Link Ver.2 compatible |
USB cable |
CC-Link Ver.1.1 compatible |
CC05IF-USB |
MECHATROLINK-II compatible |
|
MECHATROLINK-Ⅲ compatible |
|
EtherCAT compatible |
Last Updated on: 4/16/2024
MRC Studio is a programming software that supports everything from startup to maintenance. A computer can be used to create operation programs, edit various parameters, perform teaching, and monitor various statuses.
Windows 10 Ver 1607 or later.
*After programming MRC01 with MRC Studio Ver.3.0.0.0 or later, do not program with earlier versions of MRC01. Data read/write cannot be executed normally, and the data in MRC01 may be changed.
Communication Cable:
Prepare a USB cable (commercially available) with the following specifications.
Standard: USB 2.0 (full speed)
Cable: Length: 3m or less, Shape: A to mini-B
Device Driver:
Device drivers are automatically installed when you install MRC Studio. Use it only if the device driver could not be installed with MRC Studio.
The device driver download file contains 32-bit and 64-bit versions. Please choose according to your environment.
ORIENTAL MOTOR USB Common Virtual COM Port Driver Windows 10
MRC Studio Simulator:
MRC Studio Simulator is available for users who wish to test before purchasing the MRC01 robot controller. With the MRC Studio Simulator, you can create, execute, teach, set home, and operate programs while viewing the robot's 3D graphics. The download file contains sample data files for each robot type, so you can try it immediately after installing the MRC Studio Simulator.
Ver.4.0.0.0
Windows 10 Ver.1607 or later
Note:
- The MRC Studio Simulator may operate differently than the product version. Also, communication with the MRC01 robot controller is not possible. When connecting with MRC01, please use the product version software.
Last Updated on: 4/5/2024
*Windows 8 - 11, please contact Technical Support for older versions
Support software for use with CVD RS-485 Communication Type Drivers.
Last Updated on: 3/12/2018
Also included on CD ROM:
Last Updated on: 7/10/2012
Last Updated on: 5/5/2014
* Please download USB driver to use CC05IF-USB with EZED2 software.
With this software, you can set and edit various data on supported linear actuator product controllers from a PC. The software also provides various monitoring functions. A PC interface cable for connecting the controller and PC is available separately.
Controllers supported by EZED2 Data Editing Software include
Last Updated on: 12/4/2009
Business Hours:
Monday to Friday
8:30am EST to 5:00pm PST
Sales & Customer Service:
1-800-418-7903
Technical Support:
1-800-GO-VEXTA (468-3982)