Software Downloads


Available Software Downloads

Support Software for Network Compatible Drivers

Downloads

v4.16.0.0

Last Updated on: 4/5/2024

*Windows 8 - 11, please contact Technical Support for older versions

Support software for use with Network Compatible Drivers.

EtherNet/IP
EtherCAT
PROFINET

EDS File for BLVD-KRD Drivers (CanOpen)

Downloads

The EDS File for the BLVD-KRD driver is available for download.


EtherNet/IP™ EDS File for AZ Series Compatible Drivers

EtherNet/IP

Rev1.00

Last Updated on: 3/2/2020

An EDS file has been prepared to allow EtherNet/IP™ compatible products to be used more easily.

 

Add-On Instructions (AOI) for AZ Series EtherNet/IP™ Compatible Drivers

EtherNet/IP

Rev1.3 U1.0

Last Updated on: 3/16/2020

Add-On Instructions (AOI) for AZ Series EtherNet/IP driver. Use the AOI to save programming time or make it easier to read or write your data parameters in AZ Series driver.

  • Move Command
  • Operation Position / Speed
  • Current Settings or Accel/Decel Settings
  • Monitoring
  • Direct Data Operation (changing data on the fly)
  • AOI User Guide for AZ Series Included

 

PROFINET GSD File for AZ Series Compatible Drivers

PROFINET

Rev2.4

Last Updated on: 6/29/2022

An GSD file has been prepared to allow PROFINET compatible products to be used more easily.

 

EtherNet/IP™ EDS File for AZX Series Compatible Drivers

EtherNet/IP

Rev1.00

Last Updated on: 9/19/2023

An EDS file has been prepared to allow EtherNet/IP™ compatible products to be used more easily.

 

Applicable Products

αSTEP Closed Loop Stepper Motors

Series

Product Type

Communication Table Type

AZ series

Built-in positioning function type

USB cable

Mini driver

AZ series multi-axis driver

EtherCAT drive profile support

MECHATROLINK-Ⅲ compatible

SSCNET III/H compatible

 

Brushless DC Motors

Series

Product Type

Communication Table Type

BLE2 series

-

USB cable

BLV R Type series

-

USB cable

BLH series

Digital setting type

USB cable

RS-485 communication type

 

Servo Motors

Series

Product Type

Communication Table Type

AZX series

EtherNet/IP

USB cable

 

Linear Actuators

Series

Product Type

Communication Table Type

Equipped with EAS series α STEP AZ series

Built-in positioning function type

USB cable

EZS series

α STEP AZ series installed

Built-in positioning function type

USB cable

EZS series Clean room compatible

αSTEP AZ series installed

Built-in positioning function type

USB cable

EZSH series

α STEP AZ series installed

Built-in positioning function type

USB cable

EAC series

α STEP AZ series installed

Built-in positioning function type

USB cable

DR series

α STEP AZ series installed

 

Built-in positioning function type

USB cable

 

DRS2 series α STEP AZ series installed

 

Built-in positioning function type

USB cable

Equipped with L series α STEP AZ series

Built-in positioning function type

USB cable

EH series
α STEP AZ series installed

Built-in positioning function type

USB cable

 

Hollow Rotary Actuators

Series

Product Type

Communication Table Type

DGⅡ series STEP AZ series installed

Built-in positioning function type

USB cable

 

MEXE02 Support Software, v3.72

MEXE02 Software

Last Updated on: 4/5/2024

*Windows 8 - 10, please contact Technical Support for older versions

MEXE02 Support Software for Standard Products,
for Ethernet/IP™ or EtherCAT products please refer to appropriate tab.

Cable for connection to PC required for data setting software (CC05IF-USB)

**Standard USB communications cable (not supplied) required for AZ Series products.

  • Create motion profiles and execute them immediately
  • Full system configurability
  • I/O monitoring
  • Waveform capture
  • Drag and drop programming capability
  • Upload/Download programs and parameters
  • Built-in terminal function
  • Linked motion creator

Applicable Products

Brushless DC Motors

Series

Product Type

Communication Table Type

BLE series

Standard type/Type with electromagnetic brake

CC05IF-USB

CC-Link Ver.1.1 compatible

RS-485 communication type

BXⅡ series

Position control mode

Speed ​​control mode

BLV series

Standard type/Type with electromagnetic brake

CC05IF-USB

 

αSTEP Closed Loop Stepper Motors

Series

Product Type

Communication Table Type

AR series

Pulse input type

CC05IF-USB

Built-in positioning function type

DeviceNet compatible

 

Stepper Motors

Series

Product Type

Communication Table Type

RKⅡ series

Built-in positioning function type

CC05IF-USB

CRK series

Built-in positioning function type

PKA series

Built-in positioning function type

 

Servo Motors

Series name

Communication cable

NX series

CC05IF-USB

 

Linear Actuators

Series

Product Type

Communication Table Type

Equipped with EAS series α STEP AR series

Pulse input type

CC05IF-USB

Built-in positioning function type

EZS series Clean room compatible

αSTEP AR series installed

Pulse input type

CC05IF-USB

Built-in positioning function type

EZSH series

α STEP AR series installed

Pulse input type

CC05IF-USB

Built-in positioning function type

EAC series

α STEP AR series installed

Pulse input type

CC05IF-USB

Built-in positioning function type

DRLⅡ series

Built-in positioning function type

CC05IF-USB

 

Hollow Rotary Actuators

Series

Product Type

Communication Table Type

DGⅡ series STEP AR series installed

Pulse input type

CC05IF-USB

Built-in positioning function type

DGⅡ series RKII series installed

Built-in positioning function type

CC05IF-USB

 

Network Converters

Product Type

Communication cable

CC-Link Ver.2 compatible

USB cable

CC-Link Ver.1.1 compatible

CC05IF-USB

MECHATROLINK-II compatible

MECHATROLINK-Ⅲ compatible

EtherCAT compatible

 

MRC Studio

Programming Software MRC Studio

MRC Studio

v4.1.1.0

Last Updated on: 4/16/2024

MRC Studio is a programming software that supports everything from startup to maintenance. A computer can be used to create operation programs, edit various parameters, perform teaching, and monitor various statuses.

Windows 10 Ver 1607 or later.

*After programming MRC01 with MRC Studio Ver.3.0.0.0 or later, do not program with earlier versions of MRC01. Data read/write cannot be executed normally, and the data in MRC01 may be changed.

Communication Cable:
Prepare a USB cable (commercially available) with the following specifications.
Standard: USB 2.0 (full speed)
Cable: Length: 3m or less, Shape: A to mini-B

Device Driver:
Device drivers are automatically installed when you install MRC Studio. Use it only if the device driver could not be installed with MRC Studio.
The device driver download file contains 32-bit and 64-bit versions. Please choose according to your environment.
ORIENTAL MOTOR USB Common Virtual COM Port Driver Windows 10

MRC Studio Simulator:
MRC Studio Simulator is available for users who wish to test before purchasing the MRC01 robot controller. With the MRC Studio Simulator, you can create, execute, teach, set home, and operate programs while viewing the robot's 3D graphics. The download file contains sample data files for each robot type, so you can try it immediately after installing the MRC Studio Simulator.
Ver.4.0.0.0
Windows 10 Ver.1607 or later

Note:

- The MRC Studio Simulator may operate differently than the product version. Also, communication with the MRC01 robot controller is not possible. When connecting with MRC01, please use the product version software.


 

 

CVD RS-485 Communication Type

Support Software for CVD RS-485 Communication Type Drivers

MEXE02 Software

v4.16.0.0

Last Updated on: 4/5/2024

*Windows 8 - 11, please contact Technical Support for older versions

Support software for use with CVD RS-485 Communication Type Drivers.

 


 

 

Immediate Motion Creator (IMC) for SCX11 Software, v2.12

IMC Software

Last Updated on: 3/12/2018

  • Create motion profiles and execute them immediately
  • Full system configurability
  • I/O monitoring
  • Multi-axis control
  • Jog & teaching capability
  • Upload/Download programs and parameters
  • Built-in terminal function

Also included on CD ROM:

  • CANopen EDS file (available for download)
  • Startup Manual
  • Operating Manual

Fuji Electric FRENIC Loader Software for Inverters / VFD

Downloads

Fuji Electric

 

CRK Stored Program Controller (CRK5xx-KP) Motion Creator Software, v2.02

CRK+ GUI

Last Updated on: 7/10/2012

  • Create motion profiles and execute them immediately
  • Full system configurability
  • I/O monitoring
  • Multi-axis control
  • Waveform capture
  • Drag and drop programming capability
  • Upload/Download programs and parameters
  • Built-in terminal function
  • Linked motion creator

 

Questions? We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-GO-VEXTA (468-3982)



©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved