Axial Fans


DC Axial Fans

DC Axial Fans

 

MD Series DC Axial Fans

  • 24 VDC
  • Standard, Alarm, Long-Life, Watertight and Variable Speed Types available
  • 1.65 in. (40 mm) up to 6.77 in. (172 mm)

Long Life AC Axial Fans

Long Life AC Axial Fans

 

MRE Series AC Axial Fans

  • Long-Life - 100,000 Hours
  • Single-Phase 110/115, Single-Phase 220/230/240 or Three-Phase 220/230 VAC
  • 6.30 in. (160 mm) up to 7.87 in. (200 mm)

Large Airflow AC Axial Fans

Large Airflow AC Axial Fans

 

MRS Series AC Axial Fans

  • Large Airflow Models
  • Single-Phase 110/115, Single-Phase 220/230 or Three-Phase 220/230 VAC
  • 6.30 in. (160 mm) up to 9.84 in. (250 mm)

Standard AC Axial Fans

Standard AC Axial Fans

 

MU Series AC Axial Fans

  • Low Speed, Middle Speed or Standard Speed Types
  • Single-Phase 115 or Single-Phase 220/230 VAC
  • 3.15 in. (80 mm) up to 4.69 in. (119 mm)


Low Power AC Axial Fans

Low Power AC Axial Fans

 

EC Fans - EMU Series AC Axial Fans

  • Low Power Consumption Type
  • Single-Phase 100 ~ 240 VAC
  • 4.72 in. (120 mm)

Enclosure Fans

Enclosure Fans

 

Enclosure Fans / Covered Axial Fans

  • Finger Guard, Slit Metal Plate, IP43 or IP55 Types
  • AC or DC Input


Quick Select

 

 

Videos
Axial Fan Technical Articles

Axial Fan Comparison

Product Series

MD Series DC Axial Fans

EMU Series AC Axial Fans

MRS Series AC Axial Fans

MRE Series AC Axial Fans

MU Series AC Axial Fans

Axial Fans

Low Power Consumption

Axial Fans

Axial Fans

Axial Fans

Features

Standard, Alarm, Long-Life, Splash Proof and Variable Flow Types

Low Power Consumption Type

Large Airflow Type

Long-Life (100,000 Hours)

Low Speed, Middle Speed or Standard Speed Types

Frame Sizes

1.65 in. (40 mm)
2.05 in. (52 mm)
2.44 in. (62 mm)
3.15 in. (80 mm)
3.62 in. (92 mm)
4.69 in. (119 mm)
5.51 in. (140 mm)
6.77 in. (172 mm)

4.72 in. (120 mm)

5.51 in. (140 mm)
6.30 in. (160 mm)
7.09 in. (180 mm)
7.87 in. (200 mm)
9.84 in. (250 mm)

6.30 in. (160 mm)
7.09 in. (180 mm)
7.87 in. (200 mm)

3.15 in. (80 mm)
3.62 in. (92 mm)
4.69 in. (119 mm)

Power Supply

24 VDC

Single-Phase 100 ~ 240 VAC

Single-Phase 110/115 VAC

Single-Phase 220/230 VAC

Three-Phase 220/230 VAC

Single-Phase 110/115 VAC

Single-Phase 200/220/230 VAC

Three-Phase 220/230 VAC

Single-Phase 110/115 VAC

Single-Phase 220/230 VAC

Max. Air Flow

349 CFM
(9.9 m3/min)

106 CFM
(3 m3/min)

883 CFM
(25 m3/min)

564 CFM
(16 m3/min)

106 CFM
(3 m3/min)

Learn More

MD Series DC Axial Fans

EMU Series AC Axial Fans

MRS Series AC Axial Fans

MRE Series AC Axial Fans

MU Series AC Axial Fans

 

 




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved