Accessories & Peripherals

Stepper Motor Linear Actuator Attachment

Linear Actuator Attacment

The Mounting Adapter for Linear Actuators is a linear motion mechanism with a lead screw and resin nut. It saves space and reduces design time compared to a custom-built mechanism. To use with 2-Phase and 5-Phase stepper motors PKP Series frame size 42mm.

  • Linear motion mechanism with a leadscrew and a resin nut
  • Easy installation without the need of coupling to an Oriental Motor stepper motor
  • For the 42 mm frame size, thrust and self locking force are both a max. 100 N

Flange Drive Adapter

Flange Drive Adapter

Permissible load has been increased by mounting with an offset parallel shaft gearhead. Direct mounting of the rotation mechanism to wheels or rotary tables has been simplified, which helps reduce design time.

  • For use with BLV and BLH Series 100 W (/1/8 HP) Parallel Shaft Gear Motors

Mounting Bracket for AZ mini Driver

Mounting Bracket for AZ mini Driver

This is a mounting bracket that allows you to attach an AZ Series mini driver (excluding AZD-KR2D) to the side of an AZ Series connector type motor. The driver can be installed near the AZ Series motor to save wiring and space, or it can be installed in the style of an integrated motor/driver.

  • Driver compatible with DC input type AZ Series Connector type motors only
  • Use with 42mm or 60mm, connector type round shaft or geared type AZ series motors
    *Excludes FC type right angle geared type
  • 0.2m connection cable recommended*

Flexible Couplings

Flexible Couplings

Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.

  • No Backlash
  • High Strength
  • A spider controls the vibration generated by the motor

Accessories

Accessories

Mounting brackets, cables, decimal gearheads, dampers, external potentiometers and other motion control accessories.

 


Connection Cables

Cables

Motor and Driver Connection Cables for Brushless DC Motors, Stepper Motor and Actuator products.

 


Download Product Literature
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved