Software Downloads


Available Software Downloads

Support Software for Network Compatible Drivers

Downloads

New: Ver.4.19.0.0

Last Updated on: 4/15/25

*Windows 8 - 11, please contact Technical Support for older versions

Support software for use with Network Compatible Drivers.

EtherNet/IP
EtherCAT
PROFINET


EDS File for BLV Series R Type Drivers (CANOpen)

Downloads

EDS files for BLV Series R Type Drivers are available for download.


EtherNet/IP™ EDS File for AZ Series Compatible Drivers

EtherNet/IP

Rev1.00

Last Updated on: 7/19/2024

An EDS file has been prepared to allow EtherNet/IP™ compatible products to be used more easily.

 

Add-On Instructions (AOI) for AZ Series EtherNet/IP™ Compatible Drivers

EtherNet/IP

Rev1.3 U1.0

Last Updated on: 3/16/2020

Add-On Instructions (AOI) for AZ Series EtherNet/IP driver. Use the AOI to save programming time or make it easier to read or write your data parameters in AZ Series driver.

  • Move Command
  • Operation Position / Speed
  • Current Settings or Accel/Decel Settings
  • Monitoring
  • Direct Data Operation (changing data on the fly)
  • AOI User Guide for AZ Series Included

 

PROFINET GSD File for AZ Series Compatible Drivers

PROFINET

Rev2.4

Last Updated on: 6/29/2022

An GSD file has been prepared to allow PROFINET compatible products to be used more easily.

 

PROFINET GSD File for AZX Series Compatible Drivers

PROFINET

Rev2.43

Last Updated on: 8/19/2024

An GSD file has been prepared to allow PROFINET compatible products to be used more easily.

 

EtherNet/IP™ EDS File for AZX Series Compatible Drivers

EtherNet/IP

Rev1.00

Last Updated on: 9/19/2023

An EDS file has been prepared to allow EtherNet/IP™ compatible products to be used more easily.

 

Applicable Products

αSTEP Closed Loop Stepper Motors

Series

Product Type

Communication Cable Type

AZ series

Built-in positioning function type

USB cable

Mini driver

AZ series multi-axis driver

EtherCAT drive profile support

MECHATROLINK-Ⅲ compatible

SSCNET III/H compatible

 

Stepper Motors

Series

Product Type

Communication Cable Type

 

CVD series

 

RS-485 Communications Type

USB cable

Fully Closed-Loop Type

CVD Multi-Axis Type EtherCAT Compatible

 

Brushless DC Motors

Series

Product Type

Communication Cable Type

BLE2 series

-

USB cable

BLS series

-

USB cable

BLV R Type series

-

USB cable

BLH series

Digital setting type

USB cable

RS-485 communication type

 

Servo Motors

Series

Product Type

Communication Cable Type

AZX series

EtherNet/IP

USB cable

 

Linear Actuators

Series

Product Type

Communication Cable Type

Equipped with EAS series α STEP AZ series

Built-in positioning function type

USB cable

EZS series

α STEP AZ series installed

Built-in positioning function type

USB cable

EZS series Clean room compatible

αSTEP AZ series installed

Built-in positioning function type

USB cable

EZSH series

α STEP AZ series installed

Built-in positioning function type

USB cable

EAC series

α STEP AZ series installed

Built-in positioning function type

USB cable

DR series

α STEP AZ series installed

 

Built-in positioning function type

USB cable

 

DRS2 series α STEP AZ series installed

 

Built-in positioning function type

USB cable

Equipped with L series α STEP AZ series

Built-in positioning function type

USB cable

EH series
α STEP AZ series installed

Built-in positioning function type

USB cable

 

Hollow Rotary Actuators

Series

Product Type

Communication Cable Type

DGⅡ series STEP AZ series installed

Built-in positioning function type

USB cable

 

MEXE02 Support Software, v3.73

MEXE02 Software

Last Updated on: 6/19/2025

*Windows 10 Ver.1607 or later and Windows 11, please contact Technical Support for older versions

MEXE02 Support Software for Standard Products,
for Ethernet/IP™, Ethernet or EtherCAT products please refer to appropriate tab.

Cable for connection to PC required for data setting software (CC05IF-USB)

**Standard USB communications cable (not supplied) required for AZ Series products.

  • Create motion profiles and execute them immediately
  • Full system configurability
  • I/O monitoring
  • Waveform capture
  • Drag and drop programming capability
  • Upload/Download programs and parameters
  • Built-in terminal function
  • Linked motion creator

Applicable Products

Brushless DC Motors

Series

Product Type

Communication Cable Type

BLE series

Standard type/Type with electromagnetic brake

CC05IF-USB

CC-Link Ver.1.1 compatible

RS-485 communication type

BXⅡ series

Position control mode

Speed ​​control mode

BLV series

Standard type/Type with electromagnetic brake

CC05IF-USB

 

αSTEP Closed Loop Stepper Motors

Series

Product Type

Communication Cable Type

AR series

Pulse input type

CC05IF-USB

Built-in positioning function type

DeviceNet compatible

 

Stepper Motors

Series

Product Type

Communication Cable Type

RKⅡ series

Built-in positioning function type

CC05IF-USB

CRK series

Built-in positioning function type

PKA series

Built-in positioning function type

 

Servo Motors

Series name

Communication cable

NX series

CC05IF-USB

 

Linear Actuators

Series

Product Type

Communication Cable Type

Equipped with EAS series α STEP AR series

Pulse input type

CC05IF-USB

Built-in positioning function type

EZS series Clean room compatible

αSTEP AR series installed

Pulse input type

CC05IF-USB

Built-in positioning function type

EZSH series

α STEP AR series installed

Pulse input type

CC05IF-USB

Built-in positioning function type

EAC series

α STEP AR series installed

Pulse input type

CC05IF-USB

Built-in positioning function type

DRLⅡ series

Built-in positioning function type

CC05IF-USB

 

Hollow Rotary Actuators

Series

Product Type

Communication Cable Type

DGⅡ series αSTEP AR series installed

Pulse input type

CC05IF-USB

Built-in positioning function type

DGⅡ series RKII series installed

Built-in positioning function type

CC05IF-USB

 

Network Converters

Product Type

Communication cable

CC-Link Ver.2 compatible

USB cable

CC-Link Ver.1.1 compatible

CC05IF-USB

MECHATROLINK-II compatible

MECHATROLINK-Ⅲ compatible

EtherCAT compatible

 

MRC Studio

Programming Software MRC Studio

MRC Studio

v5.0.0.1

Last Updated on: 7/7/2025

MRC Studio is a programming software that supports everything from startup to maintenance. A computer can be used to create operation programs, edit various parameters, perform teaching, and monitor various statuses.

Windows 10 Ver 1607 or later.

*After programming MRC controller with MRC Studio Ver.3.0.0.0 or later, do not program with earlier versions of MRC controller. Data read/write cannot be executed normally, and the data in MRC controller may be changed.

Communication Cable:
Prepare a USB cable (commercially available) with the following specifications.
Standard: USB 2.0 (full speed)
Cable: Length: 3m or less, Shape: A to mini-B

Device Driver:
Device drivers are automatically installed when you install MRC Studio. Use it only if the device driver could not be installed with MRC Studio.
The device driver download file contains 32-bit and 64-bit versions. Please choose according to your environment.
ORIENTAL MOTOR USB Common Virtual COM Port Driver Windows 10

MRC Studio Simulator:

Updated: 7/7/2025

MRC Studio Simulator is available for users who wish to test before purchasing the MRC robot controller. With the MRC Studio Simulator, you can create, execute, teach, set home, and operate programs while viewing the robot's 3D graphics. The download file contains sample data files for each robot type, so you can try it immediately after installing the MRC Studio Simulator.
Ver.5.0.0.0
Windows 10 Ver.1607 or later

Note: The MRC Studio Simulator may operate differently than the product version. Also, communication with the MRC robot controller is not possible. When connecting with MRC controller, please use the product version software.


 

 

MRC Reality

This simulator allows a small robot OVR to appear in a real space to check its size and movable range. Please use this information to confirm the size and movement of the mechanism, which are difficult to grasp from the catalog information alone.


Overview

Using a smartphone/tablet or head-mounted display, a virtual robot can be installed and operated in a real space. By actually trying the robot in the location where you want to install it, you can visually confirm the movement of the robot arm, the size of the robot arm when installed, and the space required for its movement.

 

Note

  • The simulation in this app does not guarantee the actual design, size, movable range, etc. of a robot. Please refer to the product page for specifications when actually installing a robot.
  • Please be aware of your surroundings when using this app.

Download

Smartphone/Tablet to Use


Download from App Store


Head Mounted Display (Meta Quest 3) to Use


Download from Meta Quest Store


Operation Method


Immediate Motion Creator (IMC) for SCX11 Software, v2.12

IMC Software

Last Updated on: 3/12/2018

  • Create motion profiles and execute them immediately
  • Full system configurability
  • I/O monitoring
  • Multi-axis control
  • Jog & teaching capability
  • Upload/Download programs and parameters
  • Built-in terminal function

Also included on CD ROM:

  • CANopen EDS file (available for download)
  • Startup Manual
  • Operating Manual

CRK Stored Program Controller (CRK5xx-KP) Motion Creator Software, v2.02

CRK+ GUI

Last Updated on: 7/10/2012

  • Create motion profiles and execute them immediately
  • Full system configurability
  • I/O monitoring
  • Multi-axis control
  • Waveform capture
  • Drag and drop programming capability
  • Upload/Download programs and parameters
  • Built-in terminal function
  • Linked motion creator

Third Party Software Downloads

Universal Robots Authentication Application

Universal Robots

The URCap*1 for the DGIIseries allows you to control the Universal Robot and the DGII series in tandem. You can set and change the movement amount, speed, etc. from the Universal Robot's teaching pendant.

Universal Robots Product Specifications

  • URCap : OM_DG2-xxxurcap *2
  • Compatible Series : e-Series
  • PolyScope Version : PolyScope 5.12.2 or higher

*1 URCap is a graphical programming interface for Universal Robots.

*2 xxx contains version information.

FANUC Plug-in for Compatible Peripherals

Fanuc

This plug-in software is dedicated to the DGII series and allows control that links the CRX series and DGII series. No external control device such as a PLC is required, and the travel distance, speed, etc. can be set and changed using FANUC's tablet TP.

FANUC Product Specifications

  • Plug-in software : ORIENTALMOTOR_AZ.ipl
  • Compatible Series : CRX Series

The software option "User Socket Message Function (A05B-2600-R648)" is required.


Fuji Electric FRENIC Loader Software for Inverters / VFD

Downloads

Fuji Electric

 

 

Questions? We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Technical Support:

1-800-468-3982

Robot Support:

1-800-443-0775

Inside Sales Support:

1-800-448-6935

Customer Service:

1-800-418-7903



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved