Waterpoof and Dustproof Motors

Oriental Motor offers two types of motors that conform to the IEC standard IP67 degree of protection- AC Gear motors and Brushless DC motors. They are completely dustproof and can be water proof in certain conditions due to their coating, stainless steel material, and motor structure. A larger variety of AC Gear motors, Brushless DC motors, and a stepper motor are offered with IEC standard IP65 and IP66 protection, where protection against water jets and dust is needed.


Select Product

IP67

Features

    • AC Gearmotor

    • 50 Hz:1500 r/min, 60 HZ: 1600 r/min

    • Anti-Corrosive Coating, Oil Seal

    • AC Input Brushless DC Motor (200W - 400W Sizes Only)

    • 80 ~ 4000 r/min

    • Simple Control

    • AC Input Brushless DC Motor (200W - 400W Sizes Only)

    • 80 ~ 4000 r/min

    • Advanced Control and Extensive Functions

Series

FPW Series

 

BMU Series

 

BLE2 Series

 

 

Download Product Literature
Motor Sizing Tools
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved