Oriental Motor offers several types of servo motor solutions; Battery Free Absolute Encoder Servo Motors, Tuning Free Servo Motor products or Hybrid Servo Motor / Stepper Motor products. Both types of solutions provide closed loop control along with many other advantages.
Our Battery Free Absolute Encoder Servo Motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.
Our Tuning Free Servo Motors are traditional servo solutions where the encoder provides feedback to the driver and all motion is controlled through a Position Counter. Use of the limited duty region is available for short periods of time where more torque is required.
Our αSTEP Hybrid Servo Motor / Stepper Motors are closed loop as well and utilize a different motor technology where as they provide maximum torque throughout their entire speed torque range without the concern of operating in the limited duty region. See the speed torque comparison below for a clear comparison. Also, our αSTEP Hybrid Servo Motor / Stepper Motor driver are Network compatible.
The servo motor is specialized for high-response, high-precision positioning. As a motor capable of accurate rotation angle and speed control, it can be used for a variety of equipment.
Servo motor drivers convert pulse signals from the controller into motor motion to achieve precise positioning.
Controllers and Network Gateways for use with motion control systems.
Type |
Output Power |
System |
Gear |
Brake |
Max. Speed |
50 W ~ 750 W |
Pulse Input |
Optional |
Optional |
5,500 r/min |
|
30 W ~ 400 W |
Stored Data (Network) |
Optional |
Optional |
4,000 r/min |