The EH Series is a electric gripper based on a rack-and-pinion mechanism equipped with an AZ Series motor. Its delicate grip, like that of a human hand, assists in automation and labor-saving.
Mechanical Absolute Encoder
Actuator |
Size |
Max. Grip Force |
Stroke |
Backlash |
Max. Speed |
Push Speed |
36 mm |
7 |
15 |
0.2 |
156 mm/s |
20 mm/s |
|
46 mm |
25 |
25 (12.5 each side) |
0.1 |
156 mm/s |
20 mm/s |
|
46 mm |
50 |
- |
- |
1200 r/min |
12 r/min |
|
46 mm |
50 |
- |
- |
1200 r/min |
12 r/min |
A delicate grip is achieved by fine-tuning the grip force in 1% operating current increments and implementing a slow approach to the load.
<Grip>
Delicate loads that may be damaged or deform easily can be gripped.
The 3-finger type is ideal for gripping spherical, cylindrical and deformable workpieces.
<Adjust>
The direction and position of the load can be coordinated.
<Measure>
It is possible to measure the size of a load.
91 mm × 46 mm × 48.5 mm in size, and weighs 380 g.
The combination of a motor with a frame size of 28 mm and the rack-and-pinion mechanism results in smaller equipment. With a 25 mm stroke available to grip the load.
The design is compatible with multi-surface installation, making it ideal for installation on robotic arms, etc.
EtherNet/IP, EtherCAT, and PROFINET compatible drivers are available.
It is optimal as an end effector for equipment or robots controlled over a single network.
A delicate grip is achieved by fi ne-tuning the grip force in 1% operating current increments and implementing a slow approach to the load.
Due to the large permissible axial load, it is suitable for application with large workpiece masses.
Each claw opens and closes while rotating.
The grip movement of the electric gripper works by utilizing push-motion operation. The pushing force (grip force) is set according to the running current of the motor.
The minimum travel distance between the pincers - attached to the base jaws - is 0.02 mm. The direction and position of components can be coordinated by gripping them according to their size.
The operational range of the pincer is confirmed by the output signal (TLC output, AREA output) from the driver, allowing the size and presence of a load to be determined.
The Coordinates Information Monitoring Function in the driver sends data from the gripper to the host PLC, allowing the size of the load to be measured.
The αSTEP AZ Series Mechanical Absolute Encoder is available as a leading closed loop, battery free absolute motion solution sold as a Stepper Motor + Driver, Linear Actuator and Rotary Actuator packages allowing for absolute, battery free, advanced performance across a wide range of applications. All αSTEP AZ Series products offer guaranteed performance are available in Pulse Input or Built-In Controller (Network) Types in AC or DC Input. A DC Input Multi-Axis Controller / Driver is also available to connect up to 4 axes with one unit.
Oriental Motor has developed and patented a compact, low-cost, battery-free mechanical type absolute sensor. The αSTEP AZ Series is available at affordable prices and can contribute to improved productivity and cost reductions.
Because it is an absolute system, no home sensor is required.
High-Speed Return-to-Home Operation
Because return-to-home is possible without using a home sensor, return-to-home can be performed at high speed without taking the specifications for sensor sensitivity into account, allowing for a shortened machine cycle.
Reduced Cost
Sensor and wiring costs can be reduced, allowing for lower system costs.
Simple Wiring
Wiring is simplified, and the degree of freedom for equipment design is increased.
Not Affected by Sensor Malfunctions
No need to worry about sensor malfunctions, sensor damage or sensor disconnection.
Improved Return-to-Home Accuracy
Home position accuracy is increased because the return-to-home action is performed regardless of any variations in home sensor sensitivity.
Easy Home Position Setting
The home position can be easily set by pressing a switch on the front of the driver, which is saved by the absolute sensor. In addition, home setting is possible with the MEXE02 support software or by using an external input signal.
*Requires AZ Series Driver
No battery is required because it is a mechanical-type sensor. Because positioning information is managed mechanically by the absolute sensor, the positioning information can be preserved, even if the power turns off, or if the cable between the motor and the driver are disconnected.
Reduced Maintenance
Because there's no battery that needs replacing, maintenance time and costs can be reduced.
Unlimited Driver Installation Possibilities
Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control box.
Safe for Overseas Shipping
With normal batteries that self-discharge, care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The absolute sensor does not require a battery, so there is no limit to how long the positioning information is maintained. In addition, there's no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.
Position Holding Even When the Cable Between the Motor and Driver is Detached
Positioning information is stored within the absolute sensor.
The αSTEP DC Input Drivers offer 24/48 VDC input voltage, high functionality and closed loop control. There are no external sensors to buy as the motor and driver complete the system. The αSTEP AZD-K (DC Input) can perform quick positioning operations over a short distance without the need for tuning, while providing smooth performance.
A multi-axis controller that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the AZ Series DC input motors and electric actuators.
2-axis, 3-axis and 4-axis driver connections are available.
The motor cable from the motor cannot be connected directly to the driver. When connecting to a driver, use a connection cable.
Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.
This flange can be installed on commerically available industrial robots. It helps reduce man-hours for jig design and production. Installation flanges on the robot side conform to ISO9409-1 (JIS B 8436). They can be installed on each robot manufacturer's SCARA robot and vertical articulated robots.
Item |
Robot Side |
Gripper |
31.5-4-M5 |
EH3-AZAKH |
|
EH4-AZAKH |
||
50-4-M6 |
EH3-AZAKH |
|
EH4-AZAKH |
To locate product CAD and Operator Manuals please search using the product Item Number.