Rolled Ball Screw Linear Actuator Attachment for Stepper Motors

Rolled Ball Screw Linear Actuator Attachment

Rolled Ball Screw Linear Actuator Attachment for Stepper Motors

The Mounting Adapter for Linear Actuators is a linear motion mechanism with a rolled ball screw and iron nut. It saves space and reduces design time compared to a custom-built mechanism. Use these with 28 mm and 42 mm frame size AZ Series Hybrid Step-Servo motors with multi-turn absolute position control and sensorless homing.

  • Linear motion mechanism with a rolled ball screw and an iron nut
  • Easy installation without the need of coupling to an Oriental Motor stepper motor
  • Repetitive positioning accuracy of ±0.01 mm
  • For the 30 mm frame size, thrust force is at max. 50 N
  • For the 42 mm frame size, thrust force is at max. 160 N

Linear Actuator Attachment for Easy Stepper Motor Assembly

Rolled Ball Screw Linear Attachment Assembly

The mounting adapter for linear actuator is an attachment product that can be easily assembled with stepper motors.

Consisting of a rolled ball screw type with a repetitive positioning accuracy of ±0.01 and nut, it can be easily assembled without couplings, reducing the number of parts or assembly man-hours compared to a home-built mechanism.


Permissible Thrust of 100 N and Permissible Speed 240 mm/s at Frame Size of 42 mm

High thrust and high speed despite its small size. Contributes to reduction of equipment takt time

Frame Size
[mm]

Lead
[mm]

Stroke
[mm]

Permissible Thrust
[N]

Permissible Speed
[mm/s]

Transportable Mass
[kg]

Repetitive Positioning Accuracy
[mm]

Horizontal

Vertical

30

3

100

50

120

5

5

±0.01

6

25

240

2.5

42

2

160

60

16

16

8

40

240

4

Operating Speed / Thrust

Note: The operating speed-thrust characteristics vary depending on the motor to be combined. Calculate the permissible thrust according to the load conditions.

Assembly is Easy Without Couplings. Equipment Can be Designed in Less Space and in Less Time

By using a mounting adapter for linear actuators, space is saved due to the reduced number of parts. The amount of time required for installation and accuracy adjustment can also be reduced. This allows for equipment startup in a shorter time.

Compact Design

Supports the Axial Load Directly

Supports Axial Load Directly

Adopts an axial bearing mechanism is used and axial loads can be supported directly.
A highly reliable mounting adapter for linear actuator.


Product Lineup

Frame Size
(mm)

Motor Series

Drive Method

Lead
(mm)

Stroke 
(mm)

Permissible Speed (mm/s)

Permissible Thrust Load (N)

Repetitive Positioning Accuracy (mm)

30mm Rolled Ball Screw Linear Adapter

30 mm
Rolled Ball Screw Linear Attachment

AZ Series
Hybrid Step-Servo

Rolled Ball Screw

3

100

120

50

±0.01

6

240

25

42 mm Rolled Ball Screw Linear Attachment

42 mm
Rolled Ball Screw Linear Attachment

AZ Series
Hybrid Step-Servo

2

100

60

160

±0.01

8

240

40


 

Product Number Code

Application Examples

Vertical Transportation

Vertical Transportation

Alignment Process

Rejection Mechanism

Diverter/Pusher

Diverter/Pusher



System Configuration

*1 AZM46 only

*2 Cable type for enabling easy connection is also available

Combinations with AZ Series Stepper Motors with Battery-Free Built in Absolute Encoder

AZ Series Stepper Motors with Absolute Mechanical Encoder

Linear Actuator Attachment
αSTEP Hybrid Step-Servo
Compact Linear Actuators


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved