The MRC01-C Cartesian / Gantry robot controller supports easy programming and control of in-house designed custom built robots with 3 simple steps: "Initial Setup", "Operating Programming" and "Operational Checking".
![]()
EtherNet/IP™ is a trademark of ODVA.

MRC01-C is a dedicated controller for Cartesian robots. It can be used in the following cases.
The connection between the MRC01-C and host system is controlled directly via EtherNet/IP™. Custom-built robots can be added easily, without the need to make major changes to the control system from the existing equipment.

![]() |
|
|---|
Initial settings are made using a wizard to select the robot type and input mechanism information.
By following the guidance instructions while looking at the illustrations, even absolute beginners can quickly set up a robot's initial settings.

Program creation uses a simple command selection format. Programs can be created intuitively, without requiring specialized knowledge such as ladder diagrams. The system supports P to P operation, linear interpolation operation, circular interpolation operation, arch motion and others.
Operating data is executed directly from a host controller via EtherNet/IP.

The robot’s operation program can be checked using a 3D simulator. The program can be checked easily before the actual robot is activated.

The αSTEP AZ Series Mechanical Absolute Encoder is available as a leading closed loop, battery free absolute motion solution sold as a Stepper Motor + Driver or Linear Actuator + Driver allowing for absolute, battery free, advanced performance across a wide range of applications.
The MRC01 Robot Controller is for use with AZ Series Built-in Controller Type and mini RS-485 Communication Type Drivers

Item |
Network |
Power Supply |
Control Power Supply |
EtherNet/IP™ |
EtherNet/IP™ |
24 VDC |

These cables are used to connect MRC01 and AZ Series driver.
Item |
Driver |
Length |
AZD-KD |
0.1 m (0.33 ft.) |
|
AZD-AD |
0.25 m (0.83 ft.) |
|
AZD-KR2D |
2 m (6.6 ft.) |
|
5 m (16.4 ft.) |

These cables are used to connect MRC01 and the DC power supply.
Item |
Length |
0.5 m (1.64 ft.) |
|
1 m (3.3 ft.) |
|
1.5 m (4.9 ft.) |
|
2 m (6.6 ft.) |
|
5 m (16.4 ft.) |

MRC Studio is a programming software that supports everything from startup to maintenance. A computer can be used to create operation programs, edit various parameters, perform teaching, and monitor various statuses.

It is a general-purpose multi-core cable convenient for connection between the driver and host controller.
Item |
Lead Wires |
Length |
6 |
0.5 m (1.65 ft.) |
|
1 m (3.3 ft.) |
||
1.5 m (4.9 ft.) |
||
2 m (6.6 ft.) |
||
10 |
0.5 m (1.65 ft.) |
|
1 m (3.3 ft.) |
||
1.5 m (4.9 ft.) |
||
2 m (6.6 ft.) |
||
12 |
0.5 m (1.65 ft.) |
|
1 m (3.3 ft.) |
||
1.5 m (4.9 ft.) |
||
2 m (6.6 ft.) |
||
16 |
0.5 m (1.65 ft.) |
|
1 m (3.3 ft.) |
||
1.5 m (4.9 ft.) |
||
2 m (6.6 ft.) |

To locate product CAD and Operator Manuals please search using the product Item Number.
At the Robot Lab, you can experience hands-on testing using your own workpieces and go through the entire planning process from robot controller setup to programming. You can also see demonstrations of articulated and SCARA robots. Online consultations are available via PC or smartphone.
Chicago Lab Contact Information |

We can conduct transport tests using your workpiece and end effector to verify if operation is possible. We can perform detailed verification, including checking if the desired operating speed and trajectory are achieved, providing consultations on gripper design, and robot sizing. In addition, we can help address any other concerns you may have about introducing robots into your operations.
We are exhibiting typical industrial robots, including "articulated robots" and "SCARA robots," as well as composite demonstration units combining these types.

We offer training for OVR small robot operation, the MRC01 robot controller that allows for easy robot control, and the MRC Studio programming software. We offer product and programming consultations.

Need a hand getting your automation project off the ground?
Our team of robot automation experts are ready to guide you - whether you're just starting out or looking to optimize an existing setup.
Book a free session with us to get your questions answered and discover the best solution tailored to your application.


