In today’s advanced semiconductor manufacturing equipment, cleanroom space is always at a premium. These tools often utilize many motors and drivers for each process step on the tool. In order to improve productivity in next-generation semiconductor manufacturing equipment, it is essential to achieve a reduction in the footprint while ensuring top motion performance with an affordable solution. Standardizing on a Motor family that serves as the base for various motion configurations, including motors, gears, linear and rotary actuators, and built-in lead screw actuators, can provide additional benefits in design and performance results while meeting demanding application requirements.

By using a multi-axis driver, up to 4 αSTEP motors or actuators can be controlled from a single driver.
2-axis, 3-axis and 4-axis driver connections are available.
![]()
*Call for support with SSCNETIII/H or Mechatrolink, 1-800-GO-VEXTA (468-3982)
The αSTEP AZ Series Mechanical Absolute Encoder is available as a leading closed loop, battery free absolute motion solution sold as a Stepper Motor + Driver or Linear Actuator + Driver allowing for absolute, battery free, advanced performance across a wide range of applications.
Business Hours:
Monday to Friday
8:30am EST to 5:00pm PST
Sales & Customer Service:
1-800-418-7903
Technical Support:
1-800-468-3982