Free Shipping for Online Orders. Terms and conditions apply.
Product Literature
The files listed below are available for you to download in PDF format. These files are taken from the 2018 / 2019 ORIENTAL MOTOR U.S.A. CORP. Product Catalog, except where noted with an asterisk (*). Products marked with an asterisk (*) have been introduced since the Product Catalog was released and are therefore not included in the printed version of the catalog. Generally, the files below are listed in the order in which they are found in the General Catalog.
Call 1-800-418-7903 or click here to order the complete ORIENTAL MOTOR U.S.A. CORP. Product Catalog.
Product Brochures
Product Guide* - 4.37 MB
Robotics Industry Brochure* - 658 KB
Medical Industry Brochure* - 833 KB
Material Handling Brochure* - 1.20 MB
Modular Automation Brochure* - 470 KB
Carbon Neutral Brochure* - 1.27 MB
Stepper Motors
- Stepper Motors & Drivers
Hybrid Control System
- AZ Series Catalog* - 6.5 MB
- Network Products* - 859 KB
- EtherNet/IP Products* - 456 KB
- EtherCAT Products* - 452 KB
- PROFINET Compatible AZ Series Drivers* - 966 KB
- Multi-Axis Drivers* - 788 KB
- AZ Series mini Driver* - 2.149 KB
- Electric Gripper EH Series - AZ Equipped* - 1.16 MB
- AZ Series Robot* - 657 KB
- L Series AZ Equipped* - 1.39 MB
- AR Series with FR Gear* - 303 KB
- AZ Series STO Function* - 417 KB
Servo Motors
- Overview of Servo Motors - 380 KB
- NX Series Tuning-Free Servo Motor and Driver - 512 KB
- Servo Motor Accessories* - 501 KB
Standard AC Motors
- KIIS Series AC Motors with Right-Angle Gearheads* - 582 KB
- KII Series with H1 Grease* - 640 KB
- AC Input, Speed Control Motors
- DSC Series* - 2.45 MB
Brushless DC Motors
- Speed Control AC / BLDC Solutions* - 1.17 MB
- BLV Series R Type Brushless DC Motors* - 3.4 MB
- BLH2 Series Brushless DC Motors* - 369 KB
- BMU / BLE2 Brushless DC Motors IP67* - 376 KB
- BLE2 with Electromagnetic Brake* - 1.42 MB
- Flange Drive Adapter* - 511 KB
- Transport Robotics* - 724 KB
Linear and Rotary Actuators
- Overview of Linear & Rotary Actuators - 1.01 MB
- Rack and Pinion System L Series - AZ Series Equipped* - 1.39 MB
- DR Series Compact Linear Actuators - AZ Series Equipped* - 309 KB
- DGII Series Hollow Rotary Actuators - AZ Series Equipped* - 421 KB
- Electric Gripper / Robotic Gripper
Call 1-800-418-7903 or click here to order the complete ORIENTAL MOTOR U.S.A. CORP. General Catalog