For this case study, our application engineering group combined 2 OVR Series articulated robots and MRC robot controllers with our BLH Series brushless DC motors to run two conveyors to demonstrate a working example of the warehouse work roles; Picking, Packing, Shipping, Receiving, Unpacking and Stocking.
The electrical pump turns ON to suction and turn OFF to release the objects.
This can be controlled using PRG-DOUT signal output from MRC robot controller.
The MRC robot controller can control other peripheral devices using Direct IOs or Remote IOs.
This demonstration uses Direct Output, PRG-DOUT commands
For Direct IO, MRC robot controller can interface with NPN or PNP inputs and output.
For Remote IO, MRC robot controller can communicate through Ethernet IP.




OVR Series Articulated Robots
|
MRCU Integrated Robot Controller & Drivers
|
MRC Studio Robot Software
|
EH Series Gripper
|
AZ Series Step-Servo Motors
|
THK Linear Slides
|
BLH Series Brushless DC Motors
|
Rotary Encoders
|