Free Shipping for Online Orders. Terms and conditions apply.


Oriental Motor U.S.A. Offices will be Closed Thursday, November 25, 2021 and Friday, November 26, 2021 in Observance of Thanksgiving


BLV Series R Type Brushless DC Motors
  • Battery-operated
  • Compact and Lightweight
  • Speed Range: 1~4000 r/min
  • Modbus (RTU) and CANopen
  • DC Voltage range: (15 VDC~55 VDC)
  • Load Holding (Positioning) when stopped
BLV Series R Type Brushless DC Motors
Virtual Showroom

NEW! Virtual Showroom

  • Positioning Products
  • Speed Control Products
  • Industrial Network Products
  • Fixed Speed Products
  • Application Demos
  • and more...
Virtual Showroom
DR Series Compact Electric Cylinders
  • Closed Loop AZ Series Stepper Motor with Absolute Encoder
  • Additional Lineup:
    20 mm Table Type, Rod Type
    28 mm Table Type, Rod Type, Rod Type with Guide
  • New:
    1 mm Lead
    Flange and Foot Installation Plate
    Rolled Ball Screw

 

Compact Electric Cylinders
Rack and Pinion Systems
  • Horizontal or Vertical movement
  • High-Speed or High-Transportable-Mass Type
  • Electromagnetic Brake option
  • AZ Series Absolute Encoder Stepper Motors
  • AC or DC Input

 

AZ-L Series Rack and Pinion System
PROFINET Compatible Drivers

The AZ Series now includes PROFINET compatible drivers.

The PROFINET compatible drivers comply with Conformance Class B.

Using the diagnostic tool of the host controller, network diagnostics and topology detection can be performed.

For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

  • Available in AC or DC Input
PROFINET Compatible Drivers
Network Products
  • Simplify Wiring and Reduce Man-Hours
  • Built-in Protective Functions
  • Monitoring Functions
  • Support Software for Paramater Setting (free download)
  • Wide Range of Products
Network Products
2-Phase Stepper Motors
  • Offers 1.2 ~ 1.7 Time More Torque
  • 1.8° (200 pulse/rev) & 0.9° (400 pulse/rev)
  • Spur Gear or Planetary Gear Types
  • Flat Motor types with or without Harmonic Gear available for space saving and greater inertia matching
  • Encoder & Electromagnetic Brake Type
  • CVD Series Stepper Motor Drivers Available
PKP Series Stepper Motors

2020-2021 Product Guide

Product Guide

 


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Online Product Catalog - Shop Online

Oriental Motor offers a full e-commerce experience with our easy-to-use online product catalog and shop you can learn, search and buy all in one place. Our complete Product Catalog is available for quick online ordering, 24 hours a day / 7 days a week. Once you've found the right product order online or request a quote quickly and easily. If you require additional help in selecting the right motor simply give us a call Monday - Friday 8:30 am EST to 5:00 PM PST at 1-800-GO-VETXA (468-3982).

Virtual Showroom

Virtual Showroom

Come visit our new Virtual Showroom featuring information on our latest motion control products as well as demo and application videos.

 

Short Lead Time - Fast Delivery

Short Lead Time

Oriental Motor's lead time is characterized by best in class, with any of our catalog products available to ship in 3 to 9 business days (for orders placed before 12pm PST). Your order is shipped using only reputable carriers or any carrier of your choice to ensure the on-time and damage free-delivery.

Our Just-In-Time production system allows the manufacturing of an order with little notice, in any quantity requested. Additionally, our one-by-one process allows us to manufacture one product as easily as one thousand.

  • For larger quantities please contact your local sales office.

Motor Sizing Forms

Designed to make sizing a motor for your application faster and easier, these new sizing forms calculate the necessary torque, speed, stopping accuracy, and the system inertia that is also important to consider when selecting a proper motor for the application.

 

Global Sales & Support Network

Global Network

Oriental Motor has sales offices, as well as manufacturing, assembly, and distribution facilities, worldwide to support your international needs. Products are available with input voltages and safety standard certifications to meet international requirements.

  • Se Habla Español: +1-847-871-5931

Engineering Notes

 

Service & Support

Service & Support

Products and technology are only valuable when coupled with skilled people and services to support them. At Oriental Motor, our focus is characterized by Total Service Before and After you purchase. We offer short lead-time, for one unit or larger quantities. Our Technical Support Team is available 15 hours a day, via phone, e-mail or live chat and offer advanced industry knowledge to help size and recommend the ideal motion products.

  • 800 Technical Support
  • Engineering & Application Engineering
  • Motor Sizing & Selection

Events

Events

Come Visit Oriental Motor and see the Latest Products and Technology:

 

News

Get the Latest Information and Announcements from Oriental Motor:



 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved