NEW AC Blowers MB Series S Type

High Static Pressure with Directional Air Flow

AC Centrifugal Fans / Blowers - MB Series S Type

The new high performance MB Series S Type AC blowers can generate strong static pressure and directional airflow. It is easy to use due to its adjustable air volume and direct installation. The new blower product line is ideal for local cooling, exhaust ducts, blowing, and adsorption.

The key features of the new MB Series S Type Blowers:

  • Provides high static pressure and directional air flow.
  • Supports intake air temperatures of -10°C to +90°C (14°F to 194°F).
  • Air flow can be adjusted with a damper (sold separately).

Lineup:

  • Frame sizes: 3.94 in. (100 mm) and 4.72 in. (120 mm)
  • Power supply: Single-Phase 100/110/115 VAC, Single-Phase 220/230 VAC, or Three-Phase 220/230 VAC

To learn more about Oriental Motor’s new line-up of AC blowers, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at:

https://www.orientalmotor.com/cooling-fans/ac-centrifugal-fans-blowers-mb-series-s-type.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

Stay Informed
AC Blowers MB Series S Type

 

AC Centrifugal Fans / Blowers - MB Series S Type

 

 



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.