New Expansion to the AlphaStep EH Series Electric Gripper Lineup

New Expansion to the AlphaStep EH Series Electric Gripper Lineup

55% Lighter Than the EH4 Gripper

Torrance, CA – October 20, 2022

Oriental Motor is pleased to announce the official release of an additional product to our electric gripper product lineup, the EH3-AZAKH.

The new EH3-AZAKH (short for EH3) is an AlphaStep AZ Series equipped electric gripper. It is smaller and lighter, measuring at just 80.5mm x 36mm x 42.5mm and weighing 200g, approximately 55% lighter than the EH4 gripper. The gripping force can be adjusted from 2N (reference value), providing a gentle, human-like grip.

The EH Series utilizes a reliable and robust rack & pinion design which allows for a simple pick and place or measuring device to be integrated onto the end of an arm or a system.

The key features of the new AlphaStep AZ Series-equipped EH3 electric gripper:

  • Compact and lightweight design
  • Minimum grip force of 2N (reference value)
  • Long stroke
  • Robotic mounting flange - This flange can be installed on commercially available industrial robots and reduces man-hours for jig design and production. Installation flanges on the robot side conform to ISO9409-1 (JIS B 8436).

To learn more about Oriental Motor’s line-up of AlphaStep AZ Series-equipped EH Series electric grippers, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at:

https://www.orientalmotor.com/linear-actuators/electric-gripper-linear-actuator-eh-series-az-motors.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

Stay Informed


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.