NEW αSTEP Electric Gripper EH Series

Suitable for Gripping Irregular Shaped Objects

 

Oriental Motor USA is pleased to announce the release of the new electric gripper EH Series 3-Finger Type. This new 3-finger type electric gripper can gently grip irregular shaped objects, such as spheres and cylinders, like human fingertips.

The key features of the new electric gripper EH Series 3-Finger Type:

  • Equipped with an αSTEP AZ Series Motor
  • Suitable for gripping cylinders, complex shapes, and sphere shape objects
  • Max. gripping force: 50 N (2-finger type: 25 N)
  • Compact and lightweight, which reduces the burden on each articulation, decreasing the overall size and cost of the robot
  • Available with installation cover, gripper arms are not included

To learn more about Oriental Motor’s new line-up of electric grippers, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at:


https://www.orientalmotor.com/linear-actuators/electric-gripper-linear-actuator-eh-series-az-motors.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

Stay Informed
Electric Gripper EH Series

αSTEP Electric Gripper EH Series - AZ Series Equipped

αSTEP Electric Gripper EH Series - AZ Series Equipped

 



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.