New BLV Series R Type Brushless DC Motors

BLV Series R Type Brushless DC Motors

Ideal for AGV / AMR Type Applications

Torrance, CA – October 25, 2021

Oriental Motor USA is pleased to announce the 24/48 VDC input BLV Series R Type compact driver and all new W (1/8 HP) and 200 W (1/4 HP) brushless DC motors.

The new BLV Series R type was specifically designed for battery powered input type applications, like AGV / AMR robots and conveyor suited for brushless performance. The usable voltage range is expanded to 15 VDC – 55 VDC with a speed control range of 1:4000 r/min. The speed regulation (load) is reduced to ±0.01%. The product is also approved by the UL and CE.

New functions are added to the compact driver to increase functional options and controls, including support software integration (available on the OMUSA web site as a free download.) Through direct data operation, the driver can moderate the speed of the motor, much like that of a gas pedal on a car. The advantage is smoother speed control operation. Monitoring the power consumption is also available.

The new motor has new higher resolution Hall sensors that allows for increased motor feedback, improved stopping accuracy and lower speed operation. Both new motor and driver are more energy efficient than the existing BLV series and are capable of longer operations from a battery. The compact driver supports Modbus or CANopen communications.

The key features of the BLV Series R Type:

  • Designed for battery powered input applications
  • Compact driver
  • Usable voltage range at 15 – 55 VDC, speed range of 1:4000 r/min
  • Increased motor feedback, improved stopping accuracy and lower speed operation

To learn more about the new BLV Series R Type, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at: https://www.orientalmotor.com/brushless-dc-motors-gear-motors/brushless-dc-motors-gear-motors-blv-r-type.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.
Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

Stay Informed


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.