Oriental Motor Introduces Compact Hollow Rotary Actuator DH Series

Oriental Motor Introduces Compact Hollow Rotary Actuator DH Series

Compact, High-Precision Rotary Actuator Simplifies Design and Saves Space


Torrance, CA – April 21, 2025

Oriental Motor USA is pleased to announce the launch of its latest motion control innovation, the DH Series Hollow Rotary Actuator, available starting April 21, 2025. This new series offers a compact, lightweight design and features a hollow rotor built into a 5-phase stepping motor, ideal for applications where space efficiency and simplified integration are critical.

Key features of the DH Series include:

  • Hollow flange design simplifies cable and tubing management within equipment
  • Flange-style mounting reduces the number of components required and shortens system design time
  • High-precision 5-phase stepper motor ensures accurate positioning for demanding motion applications

The DH Series is engineered to work in combination with Oriental Motor’s versatile CVD Series 5-Phase Stepper Motor Drivers, which are available in:

  • Pulse input type
  • RS-485 communication type
  • Fully closed-loop type

CVD Driver Highlights:

  • Low vibration operation through full-time micro-stepping technology
  • Compact, high-performance design tailored for space-limited applications
  • Broad selection of driver types to suit various control environments and application needs

With the DH Series, Oriental Motor continues its commitment to delivering advanced motion control solutions that support faster, more reliable equipment designs for factory automation, robotics, semiconductor, and medical industries.

To learn more about the new DH Series product line-up, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/rotary-actuators/hollow-rotary-actuators-dh-series.html

###

ABOUT ORIENTAL MOTOR
Oriental Motor USA Corporation has been at the forefront of motion control technology for over a century. With a diverse product portfolio ranging from motors and actuators to network products and cooling fans, Oriental Motor provides innovative solutions that meet the unique needs of industrial automation. Headquartered in Torrance, California, the company prides itself on precision, quality, and exceptional customer support. For more information, visit www.orientalmotor.com.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
DH Series Hollow Rotary Actuators


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.