Free Shipping for Online Orders. Terms and conditions apply.


Oriental Motor U.S.A. Offices will be Closed the following dates:
Christmas: Friday, December 23 ~ Monday December 26, 2022
New Year's: Friday, December 30 ~ Monday, January 2, 2023


 

 

We provide more than 50,000 types of products around the world with quick delivery anytime, anywhere, centered on small industrial precision motors. We also have a highly specialized support system.

High quality and high variety Full support system Quick Delivery Expand globally

 

Item Number Search



BLV Series R Type Brushless Motors

BLV Series R Type Brushless DC Motors

60 W (1/12 HP) and 400 W (1/2 HP) have been added to the BLV Series R Type Brushless Motors. Also, the 60 W (1/12HP) features CS centered shaft geared motors with increased load capacityand high torque, which contribute to smaller and lighter machine designs.


αSTEP Electric Gripper EH Series

EH3 Electric Gripper

Smaller and lighter EH3-AZAKH (size: 80.5mm x 36mm x 42.5mm, weight: 200g) has been added to the electric gripper EH Series. The gripping force can be adjusted from 2N (reference value), providing a gentle, human-like grip.

 


αSTEP AZ mini Driver EtherCAT Drive Profile Compatible

AZ mini Driver

The αSTEP AZ Series mini driver now includes EtherCAT type. Compatible with battery power operations for a wider range of applications.


αSTEP AZ Series DC Input 2-Axis Driver

AZ 2-axis Driver

The 2-axis αSTEP AZ Series driver now offers a slimmer design compared to the original 2-axis driver. It supports EtherCAT communication.


BLH Series Connector Type

BLH Series Brushless DC Motors

The BLH Series now includes the connector type, featuring a motor connector to attach a single motor cable. In addition, a new CS (Center Shaft) gearhead with increase torque and overhung load is available.


Guide to Carbon Neutrality

Guide to Carbone Neutrality

Environmental considerations related to automation are attracting more attention as major nations announce carbon neutrality policies. Check out our products and services with hints about getting started with carbon neutrality.


 

Modular Automation

Modular Automation

The Modular Automation concept is based on the next generation of assembly lines using a modular, mobile, battery based system that can change form easily for assembling small lots or a variety of products.


2022-2023 Product Guide

View our latest 2022-2023 Product Guide online.

 


Virtual Showroom

Virtual Showroom

Come visit our new Virtual Showroom featuring information on our latest motion control products as well as demo and application videos.


Motor Sizing Forms

Designed to make sizing a motor for your application faster and easier, these new sizing forms calculate the necessary torque, speed, stopping accuracy, and the system inertia that is also important to consider when selecting a proper motor for the application.

 

Service & Support

Service & Support

Products and technology are only valuable when coupled with skilled people and services to support them. Our Technical Support Team is available 15 hours a day, via phone, e-mail or live chat and offer advanced industry knowledge to help size and recommend the ideal motion products.

  • 800 Technical Support
  • Engineering & Application Engineering
  • Motor Sizing & Selection

Engineering Notes

 

 

Events

Events

Come Visit Oriental Motor and see the Latest Products and Technology:





©2022 - ORIENTAL MOTOR USA CORP. - All Rights Reserved