We offer motion control solutions to meet the needs of key industries. Our motors ensure reliable performance for medical devices and surgical equipment. In semiconductor manufacturing, our products deliver high accuracy in cleanroom environments for wafer processing and assembly. For food packaging, our motors and actuators optimize automation for tasks like labeling.

Select the product that best suits your specific application to achieve optimal results.

Medical

Semiconductor

Food Packaging

Medical Applications Semiconductor Applications Food Packaging

We provide more than 50,000 types of products around the world with quick delivery anytime, anywhere, centered on small industrial precision motors. We also have a highly specialized support system.

High quality and high variety Full support system Quick Delivery Expand globally

 

Item Number Search



New Planetary Geared Type in AZ Series Hybrid Step-Servo Motors

2.36 in. (60 mm) AZ Series Planetary Gear Stepper Motor with Absolute Mechanical Encoder

The PN Geared type (planetary gear mechanism) has been added to the αSTEP AZ Series. PN Gears offers zero backlash and high precision in a compact design. By adding low gear ratio models, from 5:1 to 10:1, they support high-speed applications that harmonic gears can't handle.

 


Brushless DC Motor 750 W (1 HP)

Brushless DC Motors 750 W (1 HP)

The 750 W (1 HP) brushless DC motors use a motor with a permanent magnet in the rotor. When combined with an inverter, speed control range of 300~4000 r/min is possible. It is smaller and lighter than a three-phase AC motor, reducing the burden on assembly workers. In addition, achieves an efficiency level IE5, contributing to reduced electricity costs and CO2 emissions.



Lineup Expanded: DGII Series Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators

DGII Series Hollow Rotary Actuators Horizontal Mount

We have added a new lineup of the Horizontal Motor Mount type to the DGII Series, which is thinner and simplifies wiring compared to the conventional Pedestal Mount type. The 60 mm frame size Vertical Mount type now features a new cross-roller bearing design, which provides high load capacity and rigidity.

 

 


Linear Actuator Attachments Now Compatible with AZ Series Hybrid Step-Servo Motors

The Linear Actuator Attachment is a lead screw and nut assembly that can be added to a stepper motor like a gearhead.  With the AZ Series, return-to-home operations can be simplified, and network compatibility is improved.

 

 


MRCU Integrated Robot Controller & Drivers

MRCU8AK Integrated Robot Controller

MRCU Integrated Robot Controller & Drivers has been redesigned. The robot controller and AZ Series drivers are packaged together as before, allowing up to 8 axes to be controlled. In addition, the number of robot axes and end effectors can be set as desired using the built-in switch.

 

 


Guide to Carbon Neutrality

Guide to Carbone Neutrality

Environmental considerations related to automation are attracting more attention as major nations announce carbon neutrality policies. Check out our products and services with hints about getting started with carbon neutrality.


 

Modular Automation

Modular Automation

The Modular Automation concept is based on the next generation of assembly lines using a modular, mobile, battery based system that can change form easily for assembling small lots or a variety of products.


2025 Product Guide

View our latest 2025 Product Guide.

 


 

Application Solutions for Factory Automation

Product eBook

Find the best products for your automated machine with our online Application Solutions brochure.

 

Choosing the Right Speed Control Motor

Product eBook

Simple and advanced speed control options are available based on your specific needs.

 

 


Product Selection Guide

Choose from operation conditions and application types to find the appropriate product for your machine's needs. Compare products based on your specific requirements.


Motor Sizing Forms

Designed to make sizing a motor for your application faster and easier, these new sizing forms calculate the necessary torque, speed, stopping accuracy, and the system inertia that is also important to consider when selecting a proper motor for the application.

 

Service & Support

Service & Support

Products and technology are only valuable when coupled with skilled people and services to support them. Our Technical Support Team is available 15 hours a day, via phone, e-mail or live chat and offer advanced industry knowledge to help size and recommend the ideal motion products.

  • 800 Technical Support
  • Engineering & Application Engineering
  • Motor Sizing & Selection

Engineering Notes

 

 

Events

Events

Come Visit Oriental Motor and see the Latest Products and Technology:

  • Sep 29 ~ Oct 1, 2025 - Pack Expo - Las Vegas, NV
  • Oct 7 ~ 9, 2025 - Semicon - Phoenix, AZ
  • Oct 15 ~ 16, 2025 - RoboBusiness - Santa Clara, CA
  • Sep 14 ~ 19, 2026 - IMTS - Chicago, IL





©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved