Gripper (Work Gripping Mechanism) Gripping Force Improvement by Torque Limiting Function

Need for Firmly Gripping and Transporting a Load

Equipment where a gripper is equipped with an pneumatic actuator grips a load and transports it to the next process.

Application: Using a brushless motor to grip a load with increasing gripping force

Challenge:

  • Unstable gripping force causes the gripper to drop the load during transportation when carrying loads of certain masses

Solution: Brushless Motor BLE2 Series - A Torque Limiting Function Provides Transportation with a Firm Grip on the Load

The torque limiting function of the Brushless Motor BLE2 Series adequately controls gripping force according to the operation conditions and type of load.

Specific Application Examples


 



A Firm Grip on the Load Using Multi-Step Torque Limiting to Match Conditions

The torque limiting function allows for setting the motor so that it does not generate more than the desired value of torque. The limiting value can be changed mid-operation, so the grip can clamp the load lightly, then slowly increase gripping force, and grip it firmly.

① Load is clamped lightly with a low torque limiting value (to the extent of touch)
② The limiting value is switched, gripping force increases steadily, and the load is gripped firmly

 

Handling for Loads of Various Shapes

The BLE2 Series offers 16 torque limiting value settings. By switching the setting value according to the type of load, the BLE2 Series can handle loads of various shapes.

Output Power

30 W, 60 W, 120 W, 200 W, 400 W

Torque Limiting Setting Range*1

0~300 %

Number of Points for Which Limits Can Be Set

16 Points

Torque Limiting Error*2

±10 %

Speed Control Range*3

80~4000 r/min

*1 The value when the rated torque value is 100 %
*2 An error of approximately ±10 % maximum (at rated torque and rated speed) may occur between the setting value and generated torque due to the setting speed, power supply voltage and motor cable extension distance
*3 The BXII Series with a speed control range of 2 to 4000 r/min is also available.

 


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved