Industrial Training Robot MSER-V

Industrial Training Robot MSER-V

Industrial Training Robot MSER-V

This industrial training product is designed to facilitate learning of industrial robot concepts from both mechanical and software perspectives and is intended for use in industrial environments, including industrial training simulators; therefore, it is outside the scope of ANSI/CAN/UL 3300.

  • 3-axis small tabletop robot to start teaching and learning robotics
  • Structural learning and easy programming using command icons
  • Installation area ϕ16 cm, body mass 4.2 kg
  • Maximum reach (horizontal) 390 mm*, payload 1 kg, repetitive positioning accuracy ±0.1 mm

*Arm lengths are customizable


Robot Lineup

Articulated Robots

Number of Axes

Maximum Reach (Vertical/Horizontal)

Transportation Mass

Power Input

Industrial Training Robot MSER-V

Industrial Training Robot MSER-V

3-Axis

352/390 mm

1 kg

24 VDC

3-Axis Small Tabletop Robot Arm Enables Learning Mechanical and Software Aspects

The Industrial Training Robot features an open-structure design that allows users to study robotic arm mechanisms. Its intuitive, no-code programming environment uses command icons to help users create desired motions quickly. Compact and lightweight, the robot is ideal for training, research, and the development of robotic technologies and applications.

  • Rather than running a simulator, training is hands-on through operating actual equipment allowing for deeper, interactive learning of machine elements and design
  • Industrial robots require a significant investment, which can make deploying multiple units impractical. Our training robot provides a cost-effective solution for hands-on workforce training.


Robot Structures Useful for Teaching, Learning, and Research

  • Installation area ϕ16 cm, body mass 4.2 kg
  • Maximum reach (horizontal) 390 mm*, payload 1 kg, repetitive positioning accuracy ±0.1 mm

*Arm lengths are customizable.

Robot Structures Useful for Teaching, Learning, and Research

Note: The motor of each axis is not equipped with an electromagnetic brake.
When the power is turned off, the output shaft becomes non-excited and loses its holding force. Please handle with care.

Robot Arms Can Be Replaced or Customized and End Effectors Can Be Rearranged

Arm parts can be replaced. The movable range can be expanded by customizing the length and shape of the arm. The end effector can be easily attached, allowing the user to create an original robot by reassembling a wide variety of parts.

Robot Arms Can Be Replaced or Customized, and the End Effectors Can Be Rearranged


Uses Industrial Motor, Driver and Controller

Uses industrial motor, driver and controller to deliver high reliability and stable operation, even as training material.


 

Easy Programming Even for Beginners

MRC01 Easy Set Up with MSER-V Training Robot

The "Programming Software MRC Studio" has been prepared to simplify setting up custom-built robots from the initial setting step to the operation programming step. A trial version of the programming software is also available to allow customers the chance to experience the operation of the MRCU before purchase.

Easy programming for beginners with Industrial Training Robot


Industrial Training Robot is Available as a Set

The Industrial Training Robot is available as set product name MSER-V.

  • Set Product Name: MSER-V
  •  

  • Robots can also be purchased individually. MSE3039K1-V
  • Additionally, DC power supply and end effector are required.


 

Part Number Code

Let's Make Automation Work for You!

OVR Series Robot Support Lab

At the Robot Lab, you can experience hands-on testing using your own workpieces and go through the entire planning process from robot controller setup to programming. You can also see demonstrations of articulated and SCARA robots. Online consultations are available via PC or smartphone.

 

 

Chicago Lab Contact Information
Address: 2320 Touhy Ave, Elk Grove Village, IL 60007
Hours: 8:30 am – 5:00 pm CST

 

Robot Support Lab

What You Can Do at Robot Lab

Proof of Concept

We can conduct transport tests using your workpiece and end effector to verify if operation is possible. We can perform detailed verification, including checking if the desired operating speed and trajectory are achieved, providing consultations on gripper design, and robot sizing. In addition, we can help address any other concerns you may have about introducing robots into your operations.

Demonstration (On-site/Remote)

We are exhibiting typical industrial robots, including "articulated robots" and "SCARA robots," as well as composite demonstration units combining these types.

Demonstration (On-site/Remote)

Training Support

We offer training for OVR small robot operation, the MRC01 robot controller that allows for easy robot control, and the MRC Studio programming software. We offer product and programming consultations.

Training Support


Need Help Starting Your Automation Project? We're Here for You

Need a hand getting your automation project off the ground?

Our team of robot automation experts are ready to guide you - whether you're just starting out or looking to optimize an existing setup.

Book a free session with us to get your questions answered and discover the best solution tailored to your application.



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved