World K Series Variable Speed AC Motors & Gear Motors
KIIS Series Variable Speed AC Motors & Gear Motors
Product Series |
World K Series Variable Speed AC Motors | |||
![]() |
||||
Features |
Standard Variable Speed Motors |
High Torque,
High Strength |
Standard Performance |
Watertight, IP67 Rated |
Output Power |
90 W (1/8 HP) & 150 W (1/5 HP) |
60 W (1/12 HP) ~ 200 W (1/4 HP) |
200 W (1/4 HP) |
90 W (1/8 HP) |
Voltage |
Three-Phase 200/220/230 VAC |
Three-Phase 220-230 VAC |
Three-Phase 200-230 VAC |
Three-Phase 200/220/230 VAC |
Gear Types |
Parallel Shaft Gear Right-Angle (Hypoid) Right-Angle (Hypoid) Round Shaft (no Gear) |
Parallel Shaft Gear Round Shaft (no Gear) |
Parallel Shaft Gear Right-Angle (Hypoid) Right-Angle (Hypoid) Round Shaft (no Gear) |
Parallel Shaft Gear |
Available Options |
Electromagnetic Brake |
Electromagnetic Brake |
Electromagnetic Brake |
- |
Rated Torque |
4 to 177 lb-in |
3 to 470 lb-in |
11.25 to 530 lb-in |
12.3 to 260 lb-in |
Learn More |
World K Series Variable Speed AC Motors |