Brushless PM Motors

Brushless PM Motors

Brushless PM Motors

The Brushless PM Motors, also known as Brushless DC Motors, are offered in 120 W (1/6 HP), 200 W (1/4 HP), 400 W (1/2 HP), and 750 W (1 HP) output. Brushless PM Motors have a permanent magnet in the rotor to provide rotation, when combined with an inverter or driver variable speed range of 300~4000 r/min is possible. In addition, an efficiency level IE5 is achieved, contributing to reduced electricity costs and CO2 emissions. Available in 90 mm (3.54 in.), 104 mm (4.09 in.), and 110 mm (4.33 in.) frame sizes.

  • Smaller and more lightweight compared to three-phase AC motors with the same output power
  • Achieves efficiency class IE5, saves energy and reduces electricity costs
  • Fanless and low noise
  • Operates in combination with an inverter
  • Applications: pumps, agitators, conveyors, processing machines
  • 120 W (1/6 HP) ~ 750 W (1 HP) Output
  • Available in 90 mm (3.54 in.), 104 mm (4.09 in.), and 110 mm (4.33 in.) frame sizes

*Connection Cable Required



Brushless PM Motor Lineup

Output Power Gear Options Frame Size
[mm]
Speed Range IP Classification

120 W (1/6 HP) Brushless PM Motor
120 W (1/6 HP) Brushless PM Motor

Parallel Shaft Gearhead

Hollow Shaft Flat Gearhead

Round Shaft (No Gearhead)
90

300~4000 r/min

(The minimum speed depends on the inverter to be combined.)

IP66
(Excluding mounting surface for Round Shaft type)

200 W (1/4 HP) Brushless PM Motor
200 W (1/4 HP) Brushless PM Motor

Parallel Shaft Gearhead

Hollow Shaft Flat Gearhead

Round Shaft (No Gearhead)

90

104

110

300~4000 r/min

(The minimum speed depends on the inverter to be combined.)

IP66
(Excluding mounting surface for Round Shaft type)

400 W (1/2 HP) Brushless PM Motor
400 W (1/2 HP) Brushless PM Motor

Parallel Shaft Gearhead

Hollow Shaft Flat Gearhead

Round Shaft (No Gearhead)

300~4000 r/min

(The minimum speed depends on the inverter to be combined.)

IP66
(Excluding mounting surface for Round Shaft type)

i HP Brushless PM Motor
750 W (1 HP) Brushless PM Motor

Parallel Shaft Gearhead

Hollow Shaft Flat Gearhead

Round Shaft (No Gearhead)
110

300~4000 r/min

(The minimum speed depends on the inverter to be combined.)

IP66
(Excluding mounting surface for Round Shaft type)

Compact, Energy-Saving, Low Noise Brushless PM Motor 750 W

The Brushless PM Motor uses a permanent magnet in the rotor. When combined with an inverter, variable speed range of 300~4000 r/min is possible. It is smaller and lighter than a three-phase AC motor, reducing the burden on assembly workers. In addition, achieves an efficiency level IE5, contributing to reduced electricity costs and CO2 emissions.

  • Significantly reduced motor size
  • Contributes to making equipment more compact
  • Achieved IE5 level
  • Reduced electricity costs
  • Fanless design reduces noise level
  • In addition, no scattering of dust and other particles


Compact and Lightweight, Energy Saving, Low Noise 750 WBrushless PM Motors

Operates in Combination With an Inverter

Brushless PM Motors are three-phase motors and can be controlled in combination with an inverter.

Note

Combinable inverters are inverters that can be combined with PM motors.

Operate in combination with an inverter

  • Speed control is possible (300~4000 r/min)
  • Functions installed in the inverter can be used
  • Network control is possible by using a network compatible inverter
  • Reducing the effort required for installation and modification due to the inverter currently in use can be used.

Reference parameters for brushless PM motor and inverter combinations are available.
Refer to the "Performance with Inverters" tab for combination reference parameters for brushless motors with inverters from other manufacturers.

Examples of the inverter manufacturers:

ABB
Fuji
Inovance
Lenze
Mitsubishi

Rockwell
Schneider
Siemens
Toshiba

 

Smaller and Lighter Compared to Three-phase AC Motors With the Same Output Power

Brushless PM Motors use permanent magnets in the rotor, making them highly efficient, compact, and lightweight. In addition, the fanless structure has been achieved due to its high efficiency and low heat generation. It contributes to reducing equipment size and reducing the burden on workers.

Smaller and lighter compare to three-phase AC motors with same output power

Achieves Efficiency class IE5, Saves Energy and Reduces Electricity Costs

This motor that satisfies the efficiency class IE5* for speed control motors. Contributes to reducing electricity costs and CO2 emissions.

*Efficiency standard value (%) for speed control motors (rated speed 1801-6000 r/min) based on the international standard IEC TS 60034-30-2.

Energy Saving Effect (Reference value for 1 unit)

Electricity costs and CO2 emissions can be reduced compared to 750 W induction motor (IE3).

Brushless PM Motor 750 W
+ Inverter
IE3 Standard Value (82.5 %)*
Induction Motor 750 W
Annual Reduction
Annual Electricity Consumption Approx. 7400 kWh/year Approx. 7960 kWh/year 560 kWh/year decrease
Annual Electricity Cost Approx. $1158/year Approx. $1247/year $89/year decrease
Annual CO2 Emissions Approx. 3380 kg/year Approx. 3640 kg/year 260 kg/year decrease

*Efficiency standard value (%) for induction motors (4 poles, 50 Hz) based on the international standard IEC 60034-30-1.

[Operating Conditions]
Operating Hours: 24 hours/day, 365 days/year
Electricity Rate Coefficient: 22.68 JPY/kWh
CO2 Coefficient: 0.457 kg/kWh

Electricity costs are calculated from Japanese yen to US dollars at 145 yen to $1.

Fanless and Low Noise

Brushless PM Motors have the fanless structure due to its high efficiency and low heat generation. The noise level is reduced by approximately 20 dB when compared to a three-phase AC motor with fan.

750 W Brushless PM Motors fanless and low noise

Measurement Conditions

  • No load
  • Speed: 1500 r/min
  • Measured at position 15 cm from the back of the motor

Reduces the Scattering of Dust and Other Particles Because of Fanless

In the case of a motor with a fan, the cooling fan generates wind, which may scatter dust and other particles in the surrounding area. Brushless PM Motors are no risk of dust dispersal because of fanless.

Connector Type for Easy Connection

Cable connection is easy due to the locking lever that does not require screw fitting. Reduces the hassle of connecting cables during motor installation and maintenance.

Easy Connection Connector Type
Plug in connector, push down lock lever to complete connection

Safe Even in Environments Where Water Splashes (IP66 rating)

IP66 rating, safe even in environments where water splashes
*The mounting surface of the round shaft type is not IP66.


Performance with Inverters

Performance Examples with ABB

ACS380

 

Performance Examples with ABB

Performance Examples with Fuji

FRENIC-Mini

 

Performance Examples with Fuji

Performance Examples with Inovance

MD600

 

Performance Examples with Inovance

Performance Examples with Lenze

i550

 

120 W Performance Examples with Lenze

 

200 W Performance Examples with Lenze

 

400 W Performance Examples with Lenze

 

750 W Performance Examples with Lenze

 

750 W Performance Examples with Lenze

Performance Examples with Mitsubishi

D800

 

Performance Examples with Mitsubishi D800

E-800

 

Performance Examples with Mitsubishi E-800

Performance Examples with Rockwell

PowerFlex525

 

Performance Examples with Rockwell

 

Performance Examples with Rockwell

Performance Examples with Schneider

Altivar Machine ATV320

 

Performance Examples with Schneider

Performance Examples with Siemens

G120

 

Performance Examples with Siemens

Performance Examples with Toshiba

VF-S15

 

Performance Examples with Toshiba

Permissible Torque refers to the value of load torque driven by the gearhead's output shaft. Each value is shown for the corresponding gear ratio.

Please use the formula below to calculate the permissible torque value.

Permissible torque TG = TM × i × η


TG: Permissible torque of gearhead
TM : Motor torque (Use 2.39 N·m from BL2M6750CHP-AS)
i : Gearhead gear ratio
η : Gearhead efficiency





Connection Cables

Connection Cable for 750 W (1 HP) Brushless PM Motor

Dedicated connection cables (connection terminals, 0.5 m (1.6 ft.)) to connect brushless motors to the inverter.

 

 

 

Mounting Bracket

Mounting Bracket

Frame Size (in.)

Bracket

90 mm (3.54 in.)

SOL5UBF

SOL5M8F

104 mm (4.09 in.)

SOL6UBF

110 mm (4.33 in.)

SOL6M8F

 


Flexible Couplings

Flexible Couplings for 750 W (1 HP) Brushless PM Motors

These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.

 

 


Part Number Code

Product Number Code

Applications

Conveyor (Chain conveyor)

Conveyor Application

Agitator

Agitator Application

Crusher

Crusher Application

Pump

Pump Application


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

 


Inverters
Rotary Encoders
Brushless DC Motor Systems


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved