Before Specific Application of BMU Series

Parts Feeder (Parts Supply Equipment) Downsizing and Weight Reduction of Motor Section

Issue: Making the Motor Section Smaller and Lighter

Equipment uses a three-phase induction motor to vibrate a feeder and orient a load in a certain direction before sending it to the next production process. (An inverter is used for speed control)

Application: Organizing and feeding small parts, such as springs, clips, etc.

Challenge:

  • The motor’s length is long, which limits installation locations for equipment
  • The equipment as a whole is large and heavy, making installation and maintenance difficult

 

Solution: Brushless Motor BMU Series - A Smaller and Lighter Motor Section

Brushless Motor BMU Series - A Smaller and Lighter Motor Section

The Brushless Motor BMU Series is used to reduce the weight of the motors. The smaller the motor, the greater the degree of freedom for equipment installation. The weight of the motor is also reduced as well, which makes for easier installation and maintenance.

Specific Application Examples

Specific Application Examples BMU Series

Contributes to the Downsizing and Weight Reduction of Equipment

Switching from three-phase induction motors to the BMU Series allows for the entire piece of equipment to be smaller and lighter.

This provides a greater degree of freedom with installation and increases work efficiency for installation and maintenance.

[Comparison of Dimensions and Mass (Round Shaft Type Motor)]

 

Motor Appearance Frame Size

Overall Length

Mass

 

General Three-Phase
Induction Motors
90 W

□90 mm

 

135 mm

3.2 kg

BMU Series
120 W

□90 mm

50.4 mm Reduced by 84.6 mm

1.2 kg Reduced by 2.0 kg

 

A Fanless Design Prevents Dust Agitation

Because brushless motors do not have cooling fans, they do not stir up dust. This prevents foreign particles from contaminating and adhering to loads.

An Extensive Product Line for Easy Selection and Affordability

 

 

Rated Output Power

30 W, 60 W, 120 W, 200 W, 400 W

 

Output Shaft Type

Round Shaft Type, Parallel Shaft Gearhead (2 Types)
Right-Angle Shaft Hollow Hypoid Gear, Foot Mount Gearhead

 

Speed Control Range

80~4000 r/min*1

*1 Varies with some gearheads.

 

 


 

 

Rated Output Power

120 W, 200 W, 400 W, 750 W

 

Output Shaft Type

Round Shaft Type, Parallel Shaft Gearhead

 

Speed Control Range

30~4000 r/min*2

*2 The minimum speed depends on the inverter to be combined.

 

 


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved