Driving Pumps to Maintain Constant Liquid Transfer

Driving Pumps to Maintain Constant Liquid Transfer

When peristaltic pumps are driven by an inverter/VFD and a Three-Phase AC Induction Motor, the load often fluctuates based on the type and viscosity of the liquid, and transfer volume can become inconsistent.

Issue: Keeping the Amount of Liquid Transferred Constant

Three-Phase AC Induction Motor Can't Keep the Amount of Liquid Transferred Constant

Equipment uses a Three-Phase AC Induction Motor to drive a pump and transfer a liquid. (An inverter is used for speed control)

Application: Transfer and filling of various viscous liquids like food, cosmetics, resins, etc.


Challenge:

  • The load fluctuates based on the type and viscosity of the liquid and transfer volume becomes inconsistent

Solution: Brushless Motor BMU Series 200 W, 400 W Minimizes the Effect of Load Fluctuations and Achieves Quantitative Transfer

Brushless Motor BMU Series 200 W, 400 W and Driver

Using brushless motors like the BMU Series enables driving at a steady rotation speed from low speed to high speed, even when the load changes. High output power types at 200 W and 400 W are available.

Capable of Handling a Wide Variety of Liquids

Feedback control and PWM control provide steady speed control that is not affected by changes in load (viscosity).

Feedback control and PWM control provide steady speed control that is not affected by changes in load or viscosity

 

A Wide Speed Range to Handle a Variety Operation Conditions

The BMU Series has a wide speed control range from 80~4000 r/min. In addition, if within the rated torque, these motors maintain steady rotation speed even when the load size changes. They are suitable for applications that require constant torque from low speeds to high speeds.


A Fanless Design Prevents the Intrusion of Foreign Particles

Because brushless motors do not have cooling fans, they do not stir up dust. This prevents foreign particles from entering liquids such as food, cosmetics, and resins.

 

Product line of H1 food-grade lubricant compatible gearheads

Gearheads with H1 food-grade lubricant are recommended for applications where food and beverages are handled.

H1 Food Grade Lubricant Compataible Gearheads

What is H1 Food-Grade Lubricant?

A grease registered with the NSF in the category of "Lubricants usable in applications where accidental contact with food is possible."

What is NSF (NSF International)?

It is an international third-party certification body headquartered in the United States that provides global services related to public health and the environment, including standards development, product certification, auditing, education, and risk management.



Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved