A three-phase induction motor is installed underneath a 2-row belt conveyor, driven in connection with a timing belt-and-pulley mechanism (an inverter is used for speed control).
Application: Transportation of cardboard cases

The motor is installed between 2 rows of conveyors and uses the BMU Series of compact, high power brushless motors and right-angle hollow shaft hypoid JH gearheads of high strength and high permissible torque. This eliminates the protrusion and extra space on the sides and bottom of the conveyor, allowing for significant space savings.

It saves space for motors and transfer mechanisms, reducing design time, assembly time, and time for parts ordering and management.
| Conventional Equipment | When a JH Gearhead is Used | |
|---|---|---|
| Equipment width and height on the side of the conveyor |
Extra space is created due to the use of a timing belt/pulley mechanism |
By directly connecting the conveyor to the motor, width and space at the bottom are reduced, slimming down the equipment |
| Minimum number of parts required | • Timing pulley ×2 |
• Mounting plate ×1 |
Business Hours:
Monday to Friday
8:30am EST to 5:00pm PST
Sales & Customer Service:
1-800-418-7903
Technical Support:
1-800-468-3982