Heavy Duty Lifter with Brushless DC Motor and Flat Hollow Shaft Gearhead

Issue: Need to lift something heavy in a tight space, but an AC gear motor with electromagnetic brake is too large to fit.

While AC gear motors are available as an alternative to brushless DC motors, they can take up more space especially with an electromagnetic brake or an external brake system.

Challenge:

  • AC gear motors are already bulky; especially with a high gear ratio. An electromagnetic brake increases the motor length even more.
  • If a built-in electromagnetic brake isn’t offered on the motor, an external brake system needs to be integrated.

Solution: BLE2 Series Electromagnetic Brake Type Hollow Shaft Gear Motor and Driver

Brushless DC Motor and Flat Hollow Shaft Gearhead and Driver

Save space with a compact and efficient brushless DC motor with an integrated electromagnetic brake that automatically engages to hold the load in place.  The rotary motion from the motor can be converted to linear motion by adding a linear actuator.  Brushless DC motors can be an alternative for linear motion applications that don't require the precision of servo motors or stepper motors.

Compact, Integrated Gear Motor with an Electromagnetic Brake

By combining a compact BLDC motor body, a high torque hollow shaft flat gearhead, and a built-in electromagnetic brake, the BLE2 Series electromagnetic brake type hollow shaft gear motor is an integrated compact solution that can help save space while maintaining high load capacity with safety in mind.

Compact, Integrated Gear Motor with an Electromagnetic Brake

  • Lifting motion powered by Oriental Motor BLE2 Series compact, high-power Brushless DC Motor
  • BLE2 Series motor provides power-off vertical load holding
  • Save space and reduce costs by connecting directly to the drive shaft with a hollow shaft, flat gearhead

Other Components:

  • ZCA Actuators are from US Tsubaki
  • Telescopic guides are from THK


Hollow Shaft Flat Gearhead Increases Max Torque and Saves Space

Compared to parallel shaft gearheads, a hollow shaft gearhead saves space by decreasing the overall length and removing the coupling. The permissible torque of a hollow shaft flat gearhead is also higher than a parallel shaft gearhead in the high gear ratios.

Hollow Shaft Flat Gearhead Increases Max Torque and Saves Space

 

Built-in Power-Off Activated Electromagnetic Brake

Ideal for applications with vertical loads, a built-in electromagnetic brake automatically engages when power is removed, providing sufficient holding force to hold the load safely in place in the event of a power failure.

uilt-in Power-Off Activated Electromagnetic Brake

 

Advanced Driver Functions Enable Flexibility

The driver is equipped with four methods of data setting and various functions that correspond with your purpose of use. By using data setting software, equipment start-up and checking operating status is simple. Functions are provided in accordance with the customer's usage conditions.

Four Methods of Data Settings

Recommended Products

BLE2 Series Brushless DC Motors with Electromagentic Brake

BLE2 Series Brushless DC Motors with Electromagentic Brake

The BLE2 Series brushless DC motor can be combined with a linear actuator and guides for heavy duty lifting applications.  

• Up to 5,159 lb-in torque

 

LJ Series Rack and Pinion Linear Actuators with AZ Series αSTEP Step-Servo Motors

LJ Series Rack and Pinion Linear Actuators with AZ Series αSTEP Step-Servo Motors

As an alternative, the LJ Series pre-assembled rack and pinion systems can lift up to 200 kg transportable mass.

• Up to 200 kg transportable mass


Engineering Notes

We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982

EL Series Electric Lifting Columns


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved