Gripper (Load Gripping Mechanism) Load Size Determination

Gripper (Load Gripping Mechanism) Load Size Determination

Issue: CCD camera systems and measuring equipment to sort and determine size of processed loads are too expensive

Challenge:

  • Using expensive CCD camera systems and measuring equipment is costly
  • Need equipment used in the process of determining the size of processed loads and sorting them

Solution: Electric Gripper EH Series "AREA Output" and "TLC Output" Functions Enable Load Size Determination

Electric Gripper EH Series

The "push-motion operation" function of the EH Series electric gripper allows the size of the load to be determined without the need for expensive CCD camera systems or measuring equipment.

Specific Application Examples

Electric Gripper (Load Determination)


Using the "AREA Output" and "TLC Output" from the driver, the size is determined just by gripping

By checking the operating range of the fingers by the output signal (TLC Output, AREA Output) from the driver, the size and presence of a load can be determined.

※

AREA Output

A signal that is output when the motor is in the set area

 

TLC Output

Output signal sent when output torque reachers the torque limiting value setting during push-motion operation

Achieving a Simple Gripper with Less Wiring

The AZ Series with a battery-free absolute encoder (ABZO Sensor) in the motor section eliminates the need for an external sensor. When used on moving parts such as the tip of a robot, problems such as broken sensor wires are eliminated. This leads to cost reduction because there is no need to use flexible cables.

 


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved