Cost Reduction of XYZθ Inspection Equipment

Issue: Need to Reduce Equipment Costs

Multi-axis control traditionally requires each stepper motor to be paired with a dedicated driver.  A multi-axis EtherCAT driver can reduce driver inventory, save wiring, decrease machine footprint, and lower costs.

Challenge:

  • For devices consisting of multiple axes, such as XYZθ, a motor and driver must be provided as a single set, which requires a large number of wires
  • Increased number of inventory items due to the need to prepare drivers for each motor model number

Solution: Network Compatible Multi-Axis Drivers Reduce Wiring and Inventory

By adopting the CVD Series multi-axis type EtherCAT compatible, a single driver can support four axes. The driver inventory can be reduced because it is EtherCAT compatible, saves wiring, and can support various combination patterns with a single driver.

Straight Type
Product Name: CVD4A-KED


Right Angle Type
Product Name: CVD4AR-KED

4-Axis Devices That Can be Controlled by a Single Driver

A single driver can control four axes. Motors, geared types and actuators can be controlled by setting current values via EtherCAT communication, and both 2-phase and 5-phase can be controlled by a single driver.

Axis 1 DRLII Series

High precision positioning. Repetitive positioning accuracy ±0.003 mm

Axis 2 PKP Series

Compatible with either 2-phase or 5-phase

Axis 3 DH Series

Saves space by utilizing diameter of hollow section

Axis 4 PKP Series

Compatible with either 2-phase or 5-phase

 


Construction With an Extensive Lineup of Motors and Electric Actuators

Various motor and actuator combinations required for your application are available. Standard type stepper motors can be used for high speed, high torque, or cost reduction, while encoder types for monitoring motor status, geared types for high torque and large inertia, and electric actuators can be used for simplified mechanisms and space saving.

 

Rated Current That Can be Operated by the CVD Series Multi-Axis Type
2-Phase: ~2.8 A
5-Phase: ~2.4 A

 

High Speed Transportation

Monitoring

Large Inertia

Hollow and Simple Wiring

Stepper Motors
PKP Series

Stepper Motors
PKP Series With Encoder

PKP Series
Flat Type With Harmonic Gearhead

Hollow Rotary Actuators
DH Series

Linear Drive

 

 

 

 

 

 

Compact Electric Cylinders
DRLII Series

 

 

 

 

Increase Automation of Equipment in Low-Cost Configurations

Increase automation of equipment with a low-cost configuration

Axis 1 Stepping Motor, 2-phase, PKP Series

Axis 2 Stepper Motor 2-Phase PKP Series

Axis 3 Stepper Motor 2-Phase PKP Series

Axis 4 Stepper Motor 2-Phase PKP Series


Increases Equipment Reliability by Monitoring All Axes

Monitor all axes to improve the reliability of the device

Axis 1 Stepping Motor, 2-phase, PKP Series, with Encoder

Axis 2 Stepper Motor 5-Phase PKP Series With Encoder

Axis 3 Stepper Motor 5-Phase PKP Series With Encoder

Axis 4 Stepper Motor 2-Phase PKP Series SH Geared With Encoder


Use of 2-Phase and 5-Phase Stepper Motors

Both 2-phase and 5-phase stepper motors can be mixed and operated. A 2-phase stepper motor can be configured for high torque, high speed, and low cost, while a 5-phase stepper motor can be configured for low vibration and high accuracy.

5-Phase Stepper Motor Low Vibration

5-Phase Stepper Motor High Accuracy

Applications

OHT

Mounter Base Transfer Axis

Handling Robot

Bonder

OHT Mounter Base Transfer Axis Handling Robot Bonder


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved