Oriental Motor U.S.A. Corp.

Case Study - Syringe Pump Dispensing Volume Accuracy Improvement

Issue: Improving the Accuracy of the Dispensing Volume

For applications that dispense liquids, such as blood and chemical solutions, standard 2-phase (1.8°) or 5-phase stepper motors (0.72°) may not be precise enough due to friction load.

Challenge:

  • The Amount of Liquid Dispensed May Vary
  • Though It is Possible to Make Improvements by Changing the Mechanism, Avoiding Changing the Size of the Mechanism Part or Motor As Much as Possible is Desired

Solution: PKP Series High-Resolution Type
Resistant to Frictional Load and Realizes High-Precision Positioning
Contributes to Improved Accuracy of the Dispensing Volume

Stepper motor PKP Series high-resolution type is resistant to frictional load and realizes high-precision positioning. Contributes to improved accuracy of dispensing volume in syringe pumps, etc.

Specific Application Examples

Structure Resistant to Frictional Load

The high-resolution type is a motor with a basic step angle of 0.9˚ for 2-phase and 0.36˚ for 5-phase. Compared to the standard type, the rotor has twice as many teeth. Therefore, the displacement angle for frictional load can be reduced. The pump operates stably even in applications such as syringe pumps, which are constantly subjected to frictional loads, thereby improving the accuracy of the dispensing volume.

Structure Resistant to Frictional Load

 

Comparison of Displacement Angles Due to Frictional Load (Reference values)


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved