A tableware disinfection and storage machine is an equipment that contains cookware, tableware and disinfects them with hot air. One of the key challenges in developing new models of tableware disinfection and storage machines is to increase efficiency while maintaining the same size of the enclosure.
By replacing the three-phase AC motor used in the vhot air circulation with a Brushless Motor (PM Motor) 750 W, increasing the internal cabinet size while maintaining the enclosure size and energy savings can also be achieved.
Brushless Motors (PM Motor) use permanent magnets in the rotor, making them highly efficient and generating less heat. The low heat generation enables a fanless structure. Compared to AC motors of the same output power, the round shaft type is compact and lightweight, with a frame size of 104 mm, a length of 130 mm, and a mass of 3.8 kg. This allows for increased processing capacity and efficiency by increasing the internal cabinet size while maintaining the enclosure size.

|
Hollow Shaft Flat Gearhead |
Round Shaft |
|---|
The Brushless Motor (PM Motor) is a high-efficiency motor that meets the standards of the IE5*. It contributes to reducing electricity costs and CO2 emissions.
*Efficiency standard value (%) for speed control motors (rated speed 1801-6000 r/min) based on the international standard IEC TS 60034-30-2.
Electricity costs and CO2 emissions can be reduced compared to 750 W induction motor (IE3).
The Brushless Motor (PM Motor) is a high-efficiency motor that meets the standards of the IE5*. It contributes to reducing electricity costs and CO2 emissions.
*Efficiency standard value (%) for speed control motors (rated speed 1801-6000 r/min) based on the international standard IEC TS 60034-30-2.
| Brushless DC Motor 750 W + Inverter |
IE3 Standard Value (82.5 %)* Induction Motor 750 W |
Annual Reduction | |
|---|---|---|---|
| Annual Electricity Consumption | Approx. 7400 kWh/year | Approx. 7960 kWh/year | 560 kWh/year decrease |
| Annual Electricity Cost | Approx. $1158/year | Approx. $1247/year | $89/year decrease |
| Annual CO2 Emissions | Approx. 3380 kg/year | Approx. 3640 kg/year | 260 kg/year decrease |
[Operating Conditions]
Operating Hours: 24 hours/day, 365 days/year
Electricity Rate Coefficient: 22.68 JPY/kWh
CO2 Coefficient: 0.457 kg/kWh
Electricity costs are calculated from Japanese yen to US dollars at 145 yen to $1.
Brushless Motor (PM Motor) 750 W is a three-phase motor that can be controlled in combination with an inverter (only inverters/VFDs that can be combined with PM motors can be used).
This has the advantages of enabling speed control (300 to 4000 r/min), the use of functions available in the inverter, and network control by using a network-compatible inverter. In addition, the inverters/VFDs currently in use can be used without modification, which will reduce the time and effort required for installation and modification.
| Note |
|---|
Combinable inverters/VFDs are inverters/VFDs that can be combined with PM motors.

Combination characteristics data and reference parameters for inverters/VFDs from other manufacturers are available.
Refer to our website for details.
Business Hours:
Monday to Friday
8:30am EST to 5:00pm PST
Sales & Customer Service:
1-800-418-7903
Technical Support:
1-800-468-3982