A Compact Linear Actuator for Component Analyzer

A Compact Linear Actuator and Stepper Motor to Simplify Design and Improve Reliability

The need to turn rotary motor motion into linear motion for raising, lowering, dispensing or other applications while increasing reliability is a simple design is a challenge. To ensure a simple design, many have selected stepper motors with a built-in leadscrew. However, this can lead to overstressing the bearings within the motor, resulting in early failure rates.

Designs have worked around this by using a leadscrew coupled to a motor. Assembly time is required for mounting and adjusting this mounting for accuracy because the motor is connected to the screw mechanism via a coupling.

Revising the configuration requires a simple design that combines space savings with high reliability. Replacing the conventional complex mechanism with a linear actuator attachment that does not require coupling, and a 2-phase stepper motor with an encoder, enables stable operation while reducing assembly time.

Challenge:

  • Increased Reliability
  • Reduced Assembly Time
  • Standardization
  • Space Saving
  • Quality Improvement

Solution:

  • Linear Actuator Attachment Products and Motor With Encoder

Linear Attachment with Stepper Motor

Encoder Equipped Stepper Motors

Our standard type encoder resolution is available in 200, 400, and 1,000. With this semi-custom order, we have the resolutions ranging from 100 to 4,000 P/R.


Output Type: Incremental

Resolution (P/R): 100/200/360/400/500/600/720/800/1000/1800/2000/2500/3600/4000


Comparison of Number of Parts

Save Space

Wide Variety of Motors and Drivers to Provide More Reliable Motion

A motor equipped with additional features such as a built-in encoder, electromagnetic brake, and battery-free absolute encoder can be used in combination with a driver that provides low-vibration, low-noise operation, and FA network compatibility.

Combined Motor

Built-in Battery-Free Absolute Encoder

αSTEP AZ Series DC Power Supply Input

2-Phase/5-Phase Stepper Motors

PKP/CVD Series Driver

Frame Size
  • 28 mm
  • 42 mm (*AZM46 only)
  • 28 mm
  • 42 mm
External View AZ Series PKP Series
Features
  • Built-in battery-free absolute encoder
  • Wide speed range and constant torque
  • Battery power compatibility and a driver capable of controlling up to four axes are available

  • Small driver, high torque, low vibration, low noise
  • Built-in encoder/electromagnetic brake and high resolution/thin type available
  • Board type and 4-axis control driver available

 

 

Engineering Notes
Product Guide for Medical Applications

Product Guide for Medical Applications

We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved