Oriental Motor U.S.A. Corp.

SCARA Picking Robot With Lifting Function Improves Productivity and Space Saving

Issue: Promote automation of manually performed product transfer processes

Improving productivity is an important issue for parts manufacturers, and there has been a desire to automate the manufacturing process even a little. The repetitive work of transferring parts is done manually in the current parts production line, and they are considering automating this process.

Challenge:

  • The repetitive work of transferring products is done manually, but the work time is inconsistent, making it difficult to improve production efficiency.
  • We are considering the introduction of industrial robots to advance automation, but are having difficulty finding equipment to fit within the limited space available.

Solution:

  • Improve Productivity With a SCARA Picking Robot Movable in All Directions

They envision the installation of compact equipment that can fit into existing open spaces rather than large-scale production equipment.

Save Space with a Flat SCARA Robot and a Lifting Column

The Small Robots OVR 3-axis SCARA robot has a flatter structure than general SCARA robots, allowing it to operate in spaces with limited vertical clearance. Also, its lightweight enables smooth vertical movement when combined with the electric lifting columns EL Series, allowing the transfer of loads to a multi-stage conveyor. By installing the SCARA robot and replacing the two conveyors arranged side by side with a single multi-stage conveyor, thereby realizing space savings.

 

General Articulated Robot
General Articulated Robot
SCARA Robot Movable in All Directions
Effective use of space with limited vertical clearance
SCARA Robot Movable in All Directions Effective use of space with limited vertical clearance

 


Low Profile SCARA Robot for Narrow Space Access

Compared to general SCARA robots, the flat design allows the robot to handle narrow spaces, such as for attaching and detaching parts to and from equipment.

SCARA Robot Comparison - OVR Series - Low Profile

Types and Features of SCARA Robots

Product Name

OVR3041K3-H

OVR3046K10-H OVR3070K3-H
External View

3-axis SCARA OVR Robot
OVR Series 3-axis SCARA Robots
(Standard Type)

 

3-axis SCARA OVR Robot Omni-directional

OVR Series 3-axis SCARA Robots
(Full 360° Type)

 

3-axis SCARA OVR Robot

OVR Series 3-axis SCARA Robots
(Full 360° Type with Long Stroke)

 

Features

 

Flat and lightweight
Low cost

 

Large transportable mass
Simple dust-resistant structure available

Long stroke
Simple dust-resistant structure available

Maximum Reach

 

410 mm

 

460 mm 700 mm

 

Maximum Transportable Mass

 

3 kg 10 kg 3 kg
Movable Range*

 

1st Axis

 

±170 deg.

±360 deg. ±360 deg.
2nd Axis ±140 deg. ±170 deg. ±170 deg.
Cover - With cover With Cover

 

*This is the range of operation for an installation origin posture with the positioning pin in the origin pin hole.

 

Movable in All Directions Shortens Takt Time

Full 360° SCARA robots can operate in all directions. It can reach the load in the shortest possible time, helping to reduce takt time.

Omnidirectional movement reduces cycle time

Easy-to-Control Robot Controller

The MRC01 is the robot controller that controls the Small Robots OVR 3-axis SCARA robot. Setup is done with MRC Studio, a programming software that can be downloaded free of charge. Even those with no robot programming experience can use the intuitive command icons and numerical input for easy use.

Reliable Setup Support

For customers who have purchased the Small Robots OVR and the easy programming robot controller MRC01 but are unsure about the initial configuration, we have experienced tech support engineers here to help customers with robot needs like programming for their equipment and assist with vision sensor setup. This service helps reduce the customer’s workload and overall labor hours.

 

Recommended Products

Small Robots OVR 3-axis SCARA Robot

Small Robots OVR 3-axis SCARA Robot

Electric Lifting Columns EL Series

EL Series Electric Liftting Columns Robot



Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved