
Torrance, CA – ORIENTAL MOTOR USA CORP
Round Shaft, Round Shaft with Flat and Key shaft
Oriental Motor is pleased to expand the AlphaStep Hybrid Control System AZ Series line-up to include 2 new output shaft types. Along with being offered with standard gear heads already assembled, the AZ Series is now available in include a round shaft, a round shaft with flat and a key shaft for maximum application designs. Frame sizes include 42mm (1.65 in.), 60mm (2.36 in.) and 85mm (3.35 in.) motors.
Use the round shaft types where a clamp style mounting is required to maximize the mounting surface, the round shaft with flat where a set screw is used and a key shaft for attaching keyway devices.
The AlphaStep Hybrid Control System, AZ Series family of products is a leading closed loop, battery free absolute motion solution offering the best of open loop performance with closed loop control, allowing for advanced performance across a wide range of applications. All AZ Series products are available in pulse input or built-in controller (Network) types in AC or DC input. A DC input multi-axis controller / driver with EtherCAT is also available to connect up to 4 axes with one unit.
To learn more about Oriental Motor’s AZ Series family of products, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at:
https://www.orientalmotor.com/stepper-motors/closed-loop-absolute-stepper-motors-az-series.html
Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.