KIIS Series 30W-100W Terminal Box with Stainless Steel Shafts

Now with IP66 Protection

Torrance, CA – April 1, 2021

Oriental Motor USA is pleased to announce the KIIS Series three-phase standard AC Motors, 30W (1/25 HP), 40W (1/19 HP), 60W (1/12 HP) and 100W (1/8 HP) now with a parallel shaft high strength gearhead or round shaft motor only with a terminal box and stainless steel output shafts. This configuration gives the KIIS an IP66 class rating and added protection.

Available in three-phase 220, 230, 240 (metric output shafts only). Mounting screws included.

The key features of the KIIS Series:

  • High Efficiency: IE4 industrial rating for power consumption
  • Fan-less AC motor construction: No dust movements
  • High Performance: More accurate speed stability even with larger loads
  • Strong Gears / Quiet: Increased overhung and thrust loads vs conventional along with being significantly quieter during operation
  • Long Life: Gearhead rated for 10,000 hours
  • Terminal Box: Can rotate in 90 degree increments, easy wiring, IP66 Rated
  • Combination type: Motor and Gear come pre-assembled

To learn more about Oriental Motor’s line of standard AC gear motors, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at: https://www.orientalmotor.com/ac-motors-gear-motors/index.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.
Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

Stay Informed


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.