New KII Series 25W & 40W with Terminal Box and Stainless Steel Shafts

IP66 Rated Protection for Demanding Applications

Torrance, CA – May 5, 2020

Oriental Motor USA is pleased to announce stainless steel shafts are now available in our popular single-phase AC Motor KII Series round shaft or gear motor types. These stainless steel shafts are combined with our terminal box type motors to offer an IP66 rating.

Available in single-phase 110 or 115 VAC or single-phase 220 or 230 VAC. Gear ratios are available from 5:1 to 360:1 (metric output shafts only). Mounting screws are included.

They key features of the new KII Series standard AC gear motors with stainless steel shafts and terminal box are:

  • IP66 rating
  • Twice the torque as conventional geared AC motors
  • High strength, long life (10,000 hours)
  • Quieter operation (50%)
  • Wide selection of output power

To learn more about Oriental Motor’s KII Series standard AC gear motors, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at: https://www.orientalmotor.com/ac-motors-gear-motors/single-phase-gear-motors-kii.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

Stay Informed


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.