Oriental Motor U.S.A. Corp.

FOR IMMEDIATE RELEASE

Oriental Motor Introduces EZS Series Linear Slides for Cleanroom Use

EZS Series Linear Slides for Cleanroom Use

Oriental Motor is pleased to announce the release of the EZS Series Linear Slides for Cleanroom Use, designed to provide precise linear motion while minimizing particle generation in cleanroom environments.


The EZS Series for Cleanroom Use incorporates a low dust-generative roller structure, clean grease, and suction tube compatibility to help achieve ISO Class 3 cleanliness (equivalent to FED Class 1) when used with an appropriately sized customer-supplied suction system. These features make the series well-suited for applications in semiconductor and electronics manufacturing, medical device production, and research laboratory environments where contamination control is critical.


The cleanroom models maintain the same core performance and similar dimensions as the standard EZS Series, offering a compact, high-rigidity design capable of handling substantial transportable mass and moment loads.


Key features include

  • Meets ISO Class 3 cleanliness requirements when used with the appropriate suction volume
  • Compact, rigid design with high transportable mass and moment load capacity
  • Same specifications and similar dimensions as the standard EZS Series
  • Equipped with αSTEP Hybrid Step-Servo technology
  • Compatible with standard AZ Series drivers and cables
  • Available in straight type configuration

To achieve ISO Class 3 cleanliness, customers must provide a suitable suction pump and airflow volume. Correlation data between particle generation and suction volume is available on the Oriental Motor web site.


To learn more about Oriental Motor’s EZS Series Linear Slides for Cleanroom Use lineup, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/linear-actuators/clean-room-linear-slides-ezs-az-series-absolute-encoder.html

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
EZS Series Linear Slides for Cleanroom Use


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.