
Torrance, CA – ORIENTAL MOTOR USA CORP
Ease of Use, Holding Torque for Positioning, and Increased Positioning Accuracy to Common Speed Control Applications
Oriental Motor is pleased to introduce the new CVK-SC Series stepper motor speed control system. Specifically designed for common speed control applications with constant duty, the CVK-SC Series features ease of use, holding torque when stopped and increased repeat positioning accuracy. This speed control system offers a simple configuration consisting of a stepper motor, driver and programmable controller.
The CVK-SC Series’ operating speed, acceleration and deceleration time, running current can be set via the driver switches, and simply turning the FWD (RVS) input to ON or OFF allows for easy control. With a speed range of 0.02 r/min ~ 600 r/min, 2 speed settings and no additional controller required, the CVK-SC Series is ideal for speed control applications that demands more precise performance but requires simple control at the same time.
The CVK-SC Series speed control stepper motors utilizes our latest 5-phase stepper motor technology, allowing for more torque, increased overhung loads, significantly reduced vibration and noise technology. No need for a separate pulse generator or controller as they are both built-in. Available in 3 motor sizes and 2 driver types with 24 VDC power input.
To learn more about Oriental Motor’s new CVK-SC Series stepper motor speed control, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at:
https://www.orientalmotor.com/stepper-motors/speed-control-stepper-motors-cvk-sc-series.html