Lineup Expanded: 24 VDC 400 W BLV Series R Type Driver

Simplifies the system by powering both the driver and peripheral devices to 24VDC

Torrance, CA – July 29, 2024

Lineup Expanded: 24 VDC 400 W BLV Series R Type Driver

Oriental Motor has released a new 24 VDC driver for their 400 W (1/2 HP) BLV Series R Type brushless motors. This unified power supply simplifies the system by powering both the driver and peripheral devices, such as sensors and cameras, with a single 24 VDC source. This integration provides space and cost savings for users of battery-powered equipment.

Key features found in the BLV Series R Type models:

  • The motor and driver design offers high power, compact size, and lightweightconstruction
  • This system provides a wide speed ratio, smooth motion, and precise positioncontrol capabilities
  • The wide range of supported operating voltages enables real-world battery usage
  • The system offers compatibility with both Modbus (RTU) and CANopencommunication protocols
  • The MEXE02 software suite provides comprehensive support, from initial setupand operation to ongoing maintenance

Pricing & Lead Time:

  • The BLVD-KBRD model is available for $763, with up to 10 units able to ship within 27 business days via air delivery.

To learn more about the new BLV Series R Type brushless motor product line-up, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/brushless-dc-motors-gear-motors/brushless-dc-motors-gear-motors-blv-r-type.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.