Lineup Expanded: AZX Series PS Geared Type Servo Motors Frame Size 120mm and PROFINET Driver

Providing up to 162 N·m of peak torque and increased axial and radial load capacity

Torrance, CA – August 21, 2024

Lineup Expanded: AZX Series PS Geared Type Motors Frame Size 120mm and PROFINET Driver

The powerful AZX Series has been expanded with a larger 120mm frame size motor. This new motor features a 600W (4/5 HP) planetary geared design, providing up to 162 N·m of peak torque and increased axial and radial load capacity. The AZX Series servomotors are compatible with the new AC input PROFINET driver, enabling wider compatibility with a variety of host controllers.

AZX Series Feature Highlights:

  • This servo motor is equipped with a battery-free, mechanical absolute encoder
  • The AZX Series does not require the use of any external sensors
  • Positioning and Speed Control modes
  • Delivers high torque output at high speeds
  • EtherNet/IP, EtherCAT or PROFINET compatible driver
  • The basic operations of this series are the same as those found in the AZ Series
  • Max speed: 5,500 r/min

Expanded Line-up

  • 120mm frame size PS geared 600W motor with optional electromagnetic brake
  • Single/Three-Phase 200-240 VAC input PROFINET-compatible driver

Pricing & Lead Time:

  • 120mm frame size 600W PS geared motors (10:1, 25:1)
    • Starting at $2,418; Up to 5 pcs can ship in 27 business days by air
  • Single/Three-Phase 200-240 VAC PROFINET driver
    • $1,111; Up to 5 pcs can ship in 17 business days by air

To learn more about the AZX Series PS geared type motors, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/servo-motors/battery-free-absolute-encoder-servo-motors.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.