FOR IMMEDIATE RELEASE
October 14, 2025

Oriental Motor Expands PKP Series with New Flat Type Stepper Motors Featuring Encoders

PKP Series with New Flat Type Stepper Motors Featuring Encoders

Torrance, CA –Oriental Motor USA is pleased to announce the expansion of its PKP Series 2-Phase High-Torque Stepper Motors with the introduction of the Flat Type models equipped with magnetic encoders. These new models deliver high positional accuracy and compact footprint, ideal for applications requiring precise motion control within limited space.
The new Flat Type with Encoder motor integrates a magnetic encoder directly into a slim, high-torque design—reducing system size while improving feedback reliability. Engineers can now achieve precise positioning and monitoring without sacrificing footprint or performance.


Ideal for rotary tables, cleaning arm nozzles, and other compact positioning systems, the Flat Type with Encoder offers machine designers precise feedback and space-saving flexibility.


Key Features & Benefits

  • Compact, high-torque design for downsized equipment layouts
  • Integrated magnetic encoder for accurate position detection and improved reliability
  • High-resolution feedback options: 200, 400, or 1,000 P/R
  • Multiple output types: Voltage (R3E, R3F, R3J) and Line Driver (R3EL, R3FL, R3JL)
  • 3-channel output (A/B/Z)

Available Lineup

  • Round Shaft: 42 mm and 60 mm
  • Harmonic Gear Type: 51 mm and 61 mm

To learn more about Oriental Motor’s PKP Series stepper motor product lineup, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/stepper-motors/2-phase-stepper-motors-pkp-series.html#tp34_3

###

ABOUT ORIENTAL MOTOR
ABOUT ORIENTAL MOTOR Oriental Motor USA Corporation has been at the forefront of motion control technology for over a century. With a diverse product portfolio ranging from motors and actuators to network products, cooling fans and now robotics, Oriental Motor provides innovative solutions that meet the unique needs of industrial automation. Headquartered in Torrance, California, the company prides itself on precision, quality, and exceptional customer support. For more information, visit www.orientalmotor.com. For more information, visit www.orientalmotor.com.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
PKP Series 2-Phase Bipolar Stepper Motors


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.