CVD Series Multi-Axis Type EtherCAT Compatible Stepper Motor Drivers

Compact 4-Axis EtherCAT Driver Simplifies Setup, Reduces Wiring, and Lowers Controller Costs with Integrated Encoder Data

Torrance, CA – October 15, 2024

CVD Series Multi-Axis Type EtherCAT Compatible Stepper Motor Drivers

This compact, 4-axis EtherCAT-compatible driver can connect to both 2-phase and 5-phase stepper motors, simplifying setup. It consolidates cables and directly imports encoder data, eliminating the need for a host controller and streamlining wiring.

Features:

  • This single-driver unit integrates all necessary wiring for 4-axis communication, power supply, and more.
  • It is compatible with both 2-phase and 5-phase stepper motors, and its EtherCAT communication enables synchronous operation.
  • Reduce host controller costs and program creation time by automatically controlling electromagnetic brakes and directly importing encoder information.
  • Two connector type options are available.

Product Line-up

  • CVD4A-KED (Straight connector type)
  • CVD4AR-KED (Right-Angle connector type)

Applicable Motors

  • 2-Phase PKP: Rated current 0.5 to 2.8 A/Phase
  • 5-Phase PKP: Rated current 0.35 to 2.4 A/Phase

Pricing & Lead Time:

Drivers:

  • List Price: $1,118; up to 5 pcs can ship in 27 business days by air

To learn more about the new CVD Series multi-axis EtherCAT compatible drivers, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/network-products/multi-axis-ethercat-compatible-drivers-cvd-series.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.