BLS Series Brushless DC Motors and 24 VDC Universal Driver

Redefines speed control with advanced brushless motor technology

Torrance, CA – December 16, 2024

BLS Series Brushless DC Motors and 24 VDC Universal Driver

Oriental Motor is pleased to announce the launch of the BLS Series, designed as a simple speed control solution for users seeking better performance than traditional three-phase AC motors with inverters. Combining the simplicity of AC motors with the advanced features of brushless motors, the BLS Series delivers unmatched efficiency, compact size, extended service life, and superior feedback control—making it ideal for upgrading existing systems or powering new applications.

Key Features:

  • Compact, Lightweight, and High Efficiency: Designed to maximize performance while minimizing space and energy consumption.
  • Wide Range of Outputs: Choose from models offering speeds of 100–2,000 RPM (25/40/90 W) or 100–4,000 RPM (30/60/120 W).
  • Versatile Motor Options: Select either a GFV/GFS (FR) or GN/GE type pinion shaft motor to suit your application.
  • Slim, Universal Driver: A single compact driver supports wattages ranging from 25 to 120 W.
  • Product Introduction Video: https://www.orientalmotor.com/video/bls-series-bldc-product-introduction.html

Comprehensive Lineup:

  • Standard, AC Motor Compatible Models (25/40/90 W): Compatible with GN/GE gearheads.
  • High Strength, Long Life Models (30/60/120 W): Pair with GFV or GFS (FR) gearheads.
  • Round-Shaft Versions: Exclusively available for 30/60/120 W models.

Pricing and Availability:

  • Motors start at $157 (BL2M425KC-GN), and the universal driver is priced at $184 (BLSD-K).

To learn more about the new BLS Series, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/brushless-dc-motors-gear-motors/brushless-dc-motors-gear-motors-bls.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.