FOR IMMEDIATE RELEASE

Oriental Motor Expands PKP Series with New 13 mm Frame Size Stepper Motors Featuring Integrated Encoders

New miniature stepper motors with integrated encoders deliver high torque and position feedback in a compact 13 mm frame

PKP Series 2-Phase Bipolar Stepper Motors 0.51 in. (13 mm)

August 5, 2026 – Oriental Motor is pleased to announce the expansion of its PKP Series with new 13 mm (NEMA 5 equivalent) frame size stepper motors featuring integrated encoders. As the smallest encoder-equipped motors in the PKP Series lineup, they provide a compact, high-torque solution for precision positioning applications where installation space is limited.

The new lineup includes Standard and Harmonic Geared types with 30:1, 50:1, and 100:1 gear ratios, along with a new encoder cable (LCE05B-006). Factory-installed magnetic encoders are available with 200, 400, and 1,000 PPR resolutions, ±0.36° angular accuracy, A, B, and Z phase outputs, and voltage output or open-collector interfaces, simplifying installation while providing reliable position feedback.

Ideal for compact automation systems, the new models are well suited for applications such as precision stages, semiconductor transfer processes, desktop laboratory equipment, dispensers, robotic hands, and optical positioning systems.


Key features include

  • New 13 mm (NEMA 5 equivalent) PKP Series stepper motors with integrated encoders
  • Available in Standard and Harmonic Geared types (30:1, 50:1, 100:1)
  • Compact design helps reduce equipment size in precision motion applications
  • Pre-assembled encoder simplifies installation and wiring
  • Magnetic encoder with 200, 400, or 1,000 PPR resolutions
  • ±0.36° angular accuracy
  • A, B, and Z phase outputs

To learn more about Oriental Motor’s PKP Series Stepper Motors with Integrated Encoders, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: PKP Series 2-Phase Bipolar Stepper Motors 0.51 in. (13 mm)

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
PKP Series 2-Phase Bipolar Stepper Motors 0.51 in. (13 mm)


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.