FOR IMMEDIATE RELEASE

Oriental Motor Expands αSTEP AZ Series with Compact 28 mm Motors Featuring Electromagnetic Brakes

New models provide load holding and battery-free absolute position monitoring for space-constrained equipment.

AZ Series Stepper Motors with Mechanical Absolute Encoder

September 17, 2026 – Oriental Motor U.S.A. Corp. is pleased to announce an expansion of its αSTEP AZ Series with new 28 mm frame size motors equipped with electromagnetic brakes.

The compact AZME24MK and AZME26MK models combine load-holding capability with battery-free absolute position monitoring. Their small, lightweight design makes them ideal for equipment with limited installation space, particularly applications where a workpiece must be prevented from falling or an axis must be held in position when power is turned off.

During a power outage or other unexpected loss of power, the electromagnetic brake holds the load in position to help prevent unintended movement. This makes the new models well suited for vertical axes and other applications where maintaining the load position is essential.


Features

  • Compact and lightweight 28 mm frame size
  • Electromagnetic brake for holding the load when power is off
  • Battery-free absolute position monitoring
  • No external battery required
  • Can eliminate external home and limit sensors in suitable applications
  • Helps reduce wiring and save installation space
  • Designed for equipment requiring reliable load holding in confined spaces

Expanded Lineup

  • Frame size: 28 mm
  • Type: Electromagnetic brake
  • Models: AZME24MK and AZME26MK

Application Examples

The new motors are ideal for vertical and inclined-axis applications where the workpiece must be prevented from falling or the axis must be kept from shifting when power is turned off. Their compact dimensions also make them suitable for semiconductor equipment, laboratory automation and other machinery with limited installation space.

For more information about the new AZ Series 28 mm motors featuring Electromagnetic Brake option, visit the αSTEP AZ Series Standard Type 28 mm Frame Size With Electromagnetic Brake product page, or contact Oriental Motor's Technical Support team.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
AZ Series Stepper Motors with Mechanical Absolute Encoder


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.