Oriental Motor U.S.A. Corp.

FOR IMMEDIATE RELEASE

Oriental Motor Expands CVD Series with New Multi-Axis EtherCAT-Compatible Stepper Motor Drivers

New 2-axis and 4-axis models provide greater flexibility for multi-axis configurations and installation requirements.

Multi-Axis EtherCAT-Compatible Stepper Motor Drivers

October 6, 2026 – Oriental Motor U.S.A. Corp. is pleased to announce the expansion of its CVD Series of multi-axis EtherCAT-compatible stepper motor drivers with five new models. The expanded lineup includes four new 2-axis drivers, available with or without a mounting plate and with straight or right-angle connectors, along with a new 4-axis driver with a mounting plate and straight connectors.


The new models provide greater flexibility when configuring multi-axis motion systems, while consolidating communication and power wiring for connected axes into a single driver. The CVD Series supports both 2-phase and 5-phase stepper motors and uses EtherCAT communication to enable synchronous operation across multiple axes.

The CVD Series also helps reduce host controller costs and programming time through functions such as automatic electromagnetic brake control and direct encoder data import. With multiple connector and mounting configurations available, the expanded lineup provides additional options to accommodate different equipment designs and installation requirements.


Features

  • Multi-axis control in a single driver: Communication and power wiring for all connected axes are consolidated into one driver.
  • Supports 2-phase and 5-phase stepper motors: Compatible with a wide range of Oriental Motor stepper motors.
  • EtherCAT communication: Enables synchronous operation of multiple axes.
  • Reduced programming and controller requirements: Functions such as automatic electromagnetic brake control and direct encoder data import can help reduce host controller costs and programming time.
  • Flexible installation options: Models are available with straight or right-angle connectors and with or without a mounting plate.

Applicable Motors

  • 2-Phase Stepper Motors PKP Series Bipolar (4 lead wires)
  • 5-Phase Stepper Motors PKP/PK Series
  • Note: Motors with encoder voltage output and open-collector output are excluded.
  • Motors with input currents from 0.5 to 3.0 A* per axis can be connected.
  • *4-Axis Driver: Max. 12 A per driver; 2-Axis Driver: Max. 6 A per driver

For more information about the new multi-axis EtherCAT-compatible CVD drivers, visit the CVD Multi-Axis Bipolar Microstepping Stepper Motor Drivers product page, or contact Oriental Motor's Technical Support team.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
CVD Multi-Axis Bipolar Microstepping Stepper Motor Drivers


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.