Oriental Motor U.S.A. Corp.

BLS Series Brushless DC Motors (BLDC Motors) - DC Input


BLS Series BLDC

BLS Series Brushless DC Motors (BLDC Motors) - DC Input

The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited. Recommended for users of standard AC motors driven by a variable frequency drive (VFD) or inverter, the BLS Series provides an easy upgrade path with improved efficiency and performance. Compatible with various gearheads, the BLS Series motor easily replaces AC motors that use the same gearhead, ensuring a smooth transition for your application.

  • Simple, compact, and cost-effective
  • IP65 or IP40
  • Ideal for applications like conveyors and agitators
  • Reduce electricity costs
  • Standard or long-life type gearheads available: parallel shaft, hollow shaft flat gear or round shaft (no gear)

 

BLS Series Product Highlights

Smaller and Lighter Motor

BLS Series Smaller and Lighter Motor

 

Reduce Electricity Charges

Brushless motors are highly efficient, saving you energy. Electricity costs can be reduced by 20% compared to the use of an AC motor and VFD/inverter.

BLS Series Reduces Electricty Charges

 

Reducing Speed Fluctuation

The motor is equipped with a small sensor that performs feedback control. This reduces the fluctuation in motor speed when the load changes.

BLS Series - Reducing Speed Fluctuation

 

Slimmer Driver

BLS Series Slimmer Driver Volume


One Driver Can Handle All Motor Outputs

All motors can be operated by a single driver model. Because parts can be standardized, inventory and maintenance can be reduced.

One Driver Can Handle All Motor Outputs


The Free Support Software MEXE02 Allows for More Advanced Setting and Monitoring

 

Using support software MEXE02 makes data setting and monitoring easier.



 

The Same Gearheads for AC Motors Can be Used*. Easily Replace the Motor without Having to Modify the System

For the same output power, the motor’s frame size and pinion specifications are identical to an AC motor*. The same gearheads (GN gearhead/GE gearhead) as an AC motor can be used*.

*For a standard (AC motor compatible) type.

BLS Series Same Gearheads for AC Motors Can Be Used

Gearhead Selection Based on Intended Use

Type

Standard (AC motor Compatible Type)

High Strength, Long Life Type

Appearance

Parallel Shaft Gearhead Hollow Shaft Flat Gearhead
Parallel Shaft Gearhead Parallel Shaft Gearhead Hollow Shaft Flat Gearhead

Overview

The same gearhead as Oriental Motor’s AC motor

Example: 4GN□K

Gearheads for brushless motors

High permissible torque, long service life

Example: GFV4G□, GFS4G□FR

Assembled Motor Output Power

25 W, 40 W, 90 W

30 W, 60 W, 120 W

Max. Permissible Torque
(When frame size is 90 mm)

20 N·m

30 N·m (Parallel shaft gearhead)

60 N·m (Hallow shaft flat gearhead

Rated Life of a Gearhead

5000 hours

10000 hours

  • A number indicating the gear ratio is inserted where the box □ is located in the product name.



  •  





    ©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved