This compact, lightweight 4-axis control CVD driver reduces wiring and saves valuable space. The Multi-Axis Type CVD Series stepper motor drivers offer:
![]()


Driver includes a function to acquire encoder information. Position deviation can be detected by the driver and outputs a signal without the need for a host controller. The actual position and speed of the motor can also be monitored on a computer screen by using the support software MEXE02.





In addition to setting and editing the operating data and various parameters, teaching and monitoring various operating conditions can be performed using the support software MEXE02.
| Various functions that are useful during wiring checks and test operation are available. | |
| ● Parameter setting ● Status monitor for all axes ●PDO monitor ●Remote operation | |
![]() |
| Functions to help adjust motor operation after the equipment is installed are available. | |
● Waveform monitor ● Velocity demand value of motors, etc. can be monitored like an oscilloscope ● Waveform measurement results can be saved as images and in CSV format |
|
![]() |
| Useful functions for diagnosis and maintenance in case of trouble after the start of operation are available. | |
● Alarm monitor ● Unit information monitor ● Status monitor |
|
![]() |
Item |
Driver |
Power Supply |
Control Power Supply |
Board Type |
24 VDC |
24 VDC ± 5% |
|
Board Type - Right Angle Connectors |
24 VDC |
24 VDC ± 5% |
|
Board Type - Right Angle Connectors with Mounting Plate |
24 VDC |
24 VDC ± 5% |
High-Torque 2-Phase bipolar stepper motors and Spur Gear (SH Type) stepper motors offer the optimum performance and value. In addition to offering high torque, the PKP series stepper motors offer more variety of electrical specifications, more frame sizes, encoder options and electromagnetic brake options for the right solution in stepper motors.
The PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
Small, thin, and lightweight stand-alone rotary encoders that can be installed in tight spaces. Available in IP20 and IP65 rated dust and water resistance.

General-Purpose I/O Cables for CVD Multi-Axis Type EtherCAT Compatible Stepper Motor Driver.

Cover for the Right Angle Multi-Axis Driver with Mounting Plate


To locate product CAD and Operator Manuals please search using the product Item Number.